(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pins - Large Flat Head (Press Fit) (Part Numbers)

Locating Pins - Large Flat Head (Press Fit)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Locating Pins - Large Flat Head (Press Fit)
  • Locating Pins - Large Flat Head (Press Fit)
  • On Sale Till 31/03/2025
  • Volume Discount

- Locating Pins - Large Flat Head (Press Fit) from MISUMI.
- Flat Head Type. Suitable if the mating side has limited space.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Polished, centering hole is may not available for SUS304.
- The material of locating pin can be selected 3 types, SKS3 Equivalent, SUS304, SUS440C or 13Cr stainless.
- The insertion guide is applicable to tolerance p6 only.
- The tolerance of locating pin head is h6.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPDA4-6
CJPDA4-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 7.32

1 Piece(s)Available 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless64m653P Selectable-

-

1 Piece(s) 3 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless64m653P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance h6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)