(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pins - Sphere Large Head (Threaded) (Part Numbers)

Locating Pins - Sphere Large Head (Threaded)
  • Volume Discount

- Locating Pins - Sphere Large Head (Threaded) from MISUMI.
- Sphere Large Head, Threaded + Lock Nut Type. Improved maintainability compared to Press Fit Type.
- Polished, Centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The tightening torque (ref. value) for hardened products is strength class 8.8. Not applicable when using locking materials or lock washers.
- Provided 3 options of alteration, Sphere tip (RC), Wrench Hole Machining (LAC), or Wrench Flats (SC).

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPQNBB4-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type G
(mm)
Positioning Part Length B
(mm)

SGD 13.30

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless74266P Selectable--

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Spherical Insertion Guide Specifications Not Provided
Mounting Side Shape Threaded Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part CJPQNBB4-7 in the Locating Pins - Sphere Large Head (Threaded) series.

Similar Part Numbers

Part Number
CJPQNBB10-15
CJPQNBB12-15
CJPQNBB12-16
CJPQNBB5-6
CJPQNBB5-7
CJPQNBB5-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type G
(mm)
Positioning Part Length B
(mm)

SGD 16.37

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151051015P Selectable--

SGD 18.10

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151281018P Selectable--

SGD 18.10

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless161281018P Selectable--

SGD 14.37

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless65367.5P Selectable--

SGD 14.37

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless75367.5P Selectable--

SGD 14.37

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless85367.5P Selectable--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)