(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pins - Small Head, Tapered (Press Fit) (Part Numbers)

Locating Pins - Small Head, Tapered (Press Fit)
  • Volume Discount

- Locating Pins - Small Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to both the tolerance m6 and p6.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPDPS6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 10.92

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless66p6105P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.01

Please check the type/dimensions/specifications of the part CJPDPS6-6 in the Locating Pins - Small Head, Tapered (Press Fit) series.

Similar Part Numbers

Part Number
CJPDPS10-5
CJPDPS10-6
CJPDPS10-8
CJPDPS8-3
CJPDPS8-4
CJPDPS8-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 11.84

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless510p6158P Selectable-

SGD 11.84

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless610p6158P Selectable-

SGD 11.84

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810p6158P Selectable-

SGD 11.45

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless38p6156P Selectable-

SGD 11.45

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless48p6156P Selectable-

SGD 11.45

1 Piece(s)Available 3 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless58p6156P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)