(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pins - Large Head, Tapered (Tapped) (Part Numbers)

Locating Pins - Large Head, Tapered (Tapped)
  • Volume Discount

- Locating Pins - Large Head, Tapered (Tapped) from MISUMI.
- Large Head, Tapered with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- Insertion guide tip shape can be selected 2 types, round, and diamond.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPBTB13-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 9.60

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent161382210P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped Locating Side O.D. Tolerance 0/-0.01 Mounting Side Tolerance g6

Please check the type/dimensions/specifications of the part JPBTB13-16 in the Locating Pins - Large Head, Tapered (Tapped) series.

Similar Part Numbers

Part Number
CJPBTB12-13
CJPBTB12-15
CJPBTB12-16
JPBTB16-20
JPBTB16-25
JPBTB20-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 13.04

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless131251510P Selectable-

SGD 13.04

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless151251510P Selectable-

SGD 13.04

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless161251510P Selectable-

SGD 11.55

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent201682210P Selectable-

SGD 11.55

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent251682210P Selectable-

SGD 13.62

1 Piece(s)Available 3 Day(s) 10RoundNot ProvidedDirectly Quenching[Steel] SKS3 Equivalent252083015P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)