(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chloroprene / Non-Staining Chloroprene Rubber Sheets (Part Numbers)

Chloroprene / Non-Staining Chloroprene Rubber Sheets
  • Volume Discount

A chloroprene rubber sheet whose dimensions can be specified in 1mm increments.
You can choose from two types: Shore A65 (black) and A60 (white).

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBCM1-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSGrade, Type With or Without Adhesive Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

SGD 242.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive140500Shore A65BlackA Selectable TypeNo Drilling Alteration----

Loading...

  1. 1

Basic Information

Material Rubber

Please check the type/dimensions/specifications of the part RBCM1-40 in the Chloroprene / Non-Staining Chloroprene Rubber Sheets series.

Similar Part Numbers

Part Number
RBCM1-3
RBCM1-30
RBCM1-300
RBCM1-5
RBCM1-50
RBCM1-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSGrade, Type With or Without Adhesive Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Hardness (Shore, Asker, Penetration) Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]

SGD 179.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive13500Shore A65BlackA Selectable TypeNo Drilling Alteration----

SGD 231.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive130500Shore A65BlackA Selectable TypeNo Drilling Alteration----

SGD 483.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive1300300Shore A65BlackA Selectable TypeNo Drilling Alteration----

SGD 179.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive15500Shore A65BlackA Selectable TypeNo Drilling Alteration----

SGD 263.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive150500Shore A65BlackA Selectable TypeNo Drilling Alteration----

SGD 998.00

1 Piece(s)Available 5 Day(s) or more 10[Chloroprene (CR)] Chloroprene (CR)Without Adhesive1500500Shore A65BlackA Selectable TypeNo Drilling Alteration----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)