(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knurled Knobs/Straight Cut (Part Numbers)

Knurled Knobs/Straight Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Knurled Knobs/Straight Cut
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Straight Cut Type
● Thread Size : M3, M4, M5, M6 and M8
● Material :
Knobs - ABS and Nylon 6
Screws - Male Thread (SWCH12A and SS400), Female Thread (SUS304 Equivalent [SUSXM7])
[Application]
Knurled Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBLM6-32-25
NBLM6-32-25-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Main Body Dia. D
(Ø)
Main Body Height H
(mm)
Knob Color

SGD 6.07

1 Piece(s)Available 4 Day(s) or more 106Threaded (Stepped)25[ABS] ABS[Steel] SS400None--Chrome Plating3227B (Black)

SGD 6.07

1 Piece(s)Available 4 Day(s) or more 106Threaded (Stepped)25[ABS] ABS[Steel] SS400None--Chrome Plating3227B (Black)

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Knob Side Machined Knurling
Additional Function None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)