(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Handwheels/Five Spoked (Part Numbers)

Handwheels/Five Spoked

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

(i)Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Part Number

Configured Part Number is shown.

AHLNAK140-SC12

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHLNAK140-SC12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

SGD 91.81

1 Piece(s)Available 8 Day(s) or more 10140[Aluminum] AC4BSquare HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting4435-12None

Loading...

  1. 1

Basic Information

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLNAK140-SC12 in the Handwheels/Five Spoked series.

Similar Part Numbers

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNAK140-SC13
AHLNAK140-SC14
AHLNAK140-SC15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

SGD 30.30

1 Piece(s)Available 4 Day(s) or more 10160[Steel] FC200-Without Handle-Chrome Plating--4637---

SGD 55.90

1 Piece(s)Available 4 Day(s) or more 10200[Steel] FC200-Without Handle-Chrome Plating--59.543---

SGD 11.80

1 Piece(s)Available 4 Day(s) or more 1080[Steel] FC200-Without Handle-Chrome Plating--3624---

SGD 91.81

1 Piece(s)Available 8 Day(s) or more 10140[Aluminum] AC4BSquare HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting4435-13None

SGD 91.81

1 Piece(s)Available 8 Day(s) or more 10140[Aluminum] AC4BSquare HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting4435-14None

SGD 91.81

1 Piece(s)Available 8 Day(s) or more 10140[Aluminum] AC4BSquare HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting4435-15None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)