(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Handwheels/Five Spoked (Part Numbers)

Handwheels/Five Spoked

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

(i)Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Part Number

Configured Part Number is shown.

AHLNAK80-SC11

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHLNAK80-SC11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

SGD 82.38

1 Piece(s)Available 8 Day(s) or more 1080[Aluminum] AC4BSquare HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting3624-11None

Loading...

  1. 1

Basic Information

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLNAK80-SC11 in the Handwheels/Five Spoked series.

Similar Part Numbers

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNAK80-SC12
AHLNF100-12
AHLNF125-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

SGD 30.30

1 Piece(s)Available 4 Day(s) or more 10160[Steel] FC200-Without Handle-Chrome Plating--4637---

SGD 55.90

1 Piece(s)Available 4 Day(s) or more 10200[Steel] FC200-Without Handle-Chrome Plating--59.543---

SGD 11.80

1 Piece(s)Available 4 Day(s) or more 1080[Steel] FC200-Without Handle-Chrome Plating--3624---

SGD 82.38

1 Piece(s)Available 8 Day(s) or more 1080[Aluminum] AC4BSquare HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting3624-12None

SGD 67.73

1 Piece(s)Available 4 Day(s) or more 10100[Steel] FCD500ClampingWith HandleStationary HandleChrome PlatingSS400Chrome Plating393012-Provided (1 Place)

SGD 72.94

1 Piece(s)Available 4 Day(s) or more 10125[Steel] FCD500ClampingWith HandleStationary HandleChrome PlatingSS400Chrome Plating403315-Provided (1 Place)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)