(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Knobs/Resin (Part Numbers)

Ball Knobs/Resin

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Knobs/Resin
  • Ball Knobs/Resin
  • Volume Discount

[Features]·A fixed ball knob. ·Mounting materials include stainless steel, brass, resin, and aluminum alloy.

Part Number

Configured Part Number is shown.

PBA8-30-B

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PBA8-30-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

SGD 0.89

1 Piece(s)Available Same day -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM83028B (Black)

Loading...

  1. 1

Basic Information

Type Stationary Shape Balls Mounting Section Surface Treatment None

Please check the type/dimensions/specifications of the part PBA8-30-B in the Ball Knobs/Resin series.

Similar Part Numbers

Part Number
BGW8
BKA10
BKA3
PBA8-30-R
PBA8-35-B
PBA8-35-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

SGD 5.39

1 Piece(s)Available 4 Day(s) or more 10EPDMNoneBrass[Tapped] Tapped (Insert)M82522.5-

SGD 30.66

1 Piece(s)Available 4 Day(s) or more 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM104037-

SGD 11.29

1 Piece(s)Available 4 Day(s) or more 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM31513-

SGD 2.07

1 Piece(s)Available 4 Day(s) or more 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM83028R (Red)

SGD 0.89

1 Piece(s)Available 4 Day(s) or more -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM83532B (Black)

SGD 0.89

1 Piece(s)Available 4 Day(s) or more 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM83532R (Red)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)