(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters - Heavy Load (Part Numbers)

Casters - Heavy Load
  • Volume Discount

Casters - Heavy Load
These casters are suitable for heavy-duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 156.9, 294.2 and 392.3
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 29, 38 and 39
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CJH50

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJH50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 18.70

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00156.9[Engineering Plastics] Special Reinforced Plastic543670545028

Loading...

  1. 1

Basic Information

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel
Load Category Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CJH50 in the Casters - Heavy Load series.

Similar Part Numbers

Part Number
CJH65
CJH75
CJHB50
CJHB65
CJHB75
CKH50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 30.49

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00294.2[Engineering Plastics] Special Reinforced Plastic717190906538

SGD 32.34

1 Piece(s)Available Same day 10Swivel Type106320.01~485.00392.3[Engineering Plastics] Special Reinforced Plastic717190907538

SGD 48.52

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00156.9[Nylon] MC Nylon543670545029

SGD 55.25

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00294.2[Nylon] MC Nylon717190906539

SGD 77.15

1 Piece(s)Available Same day 10Swivel Type106320.01~485.00392.3[Nylon] MC Nylon717190907539

SGD 14.15

1 Piece(s)Available Same day 10Fixed Type68140.01~220.00156.9[Engineering Plastics] Special Reinforced Plastic663680505028

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)