(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters - Medium Load (CJM, CKM, CTM) (Part Numbers)

Casters - Medium Load (CJM, CKM, CTM)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 101, 144 and 178
- Allowable Load Minimum / Maximum (daN) : 78.5 and 490.3
- Wheel Diameter (mm.) : 75, 100 and 130
- Wheel Width (mm.) : 32 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane Rubber(Green) and MC Nylon (Blue)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CKMM75

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKMM75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 47.00

1 Piece(s)Available 4 Day(s) or more 10Fixed Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel634095727532

Loading...

  1. 1

Basic Information

Wheel Characteristics Not Provided Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CKMM75 in the Casters - Medium Load (CJM, CKM, CTM) series.

Similar Part Numbers

Part Number
CJMM100
CJMM130
CJMM75
CKMMS100
CKMMS130
CKMMS75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 73.11

1 Piece(s)Available 4 Day(s) or more 10Swivel Type144220.01~320.00Not Provided254.9[Nylon] MC NylonSteel7171969610032

SGD 130.22

1 Piece(s)Available 4 Day(s) or more 10Swivel Type178320.01~485.00Not Provided353[Nylon] MC NylonSteel808010710713040

SGD 51.72

1 Piece(s)Available Same day 10Swivel Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel636384847532

SGD 92.15

1 Piece(s)Available Same day 10Fixed Type144320.01~485.00Not Provided352.9[Nylon] MC NylonStainless Steel80451158010032

SGD 157.68

1 Piece(s)Available 4 Day(s) or more 10Fixed Type178485.01~750.00Not Provided490.3[Nylon] MC NylonStainless Steel100561389313040

SGD 60.82

1 Piece(s)Available Same day 10Fixed Type101220.01~320.00Not Provided235.3[Nylon] MC NylonStainless Steel634095727532

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)