(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters for Clean Environment - Screw-In Type (Part Numbers)

Casters for Clean Environment - Screw-In Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]·This caster is designed for cleanrooms and uses low dust generation grease.

Part Number

Configured Part Number is shown.

CHEPA75-U

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHEPA75-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 234.16

1 Piece(s) 17 Day(s) or more 10Swivel Type11880.01~140.00100[Urethane] Urethane (General)Not Provided68719090-7538

Loading...

  1. 1

Basic Information

Stopper (Detail) Not Provided Fitting Material Stainless Steel Load Category Light/Medium Load
Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CHEPA75-U in the Casters for Clean Environment - Screw-In Type series.

Similar Part Numbers

Part Number
CHEPA100-U
CHEPA75-D
CHEPA75-S
CHGPA100-D
CHGPA100-S
CHGPA100-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 227.42

1 Piece(s) 63 Day(s) or more 10Swivel Type13080.01~140.00100[Urethane] Urethane (General)Not Provided68719090-13032

SGD 252.69

1 Piece(s) 12 Day(s) or more 10Swivel Type11880.01~140.00100[Nylon] Electrically Conductive MC NylonAntistatic68719090-7538

SGD 262.80

1 Piece(s) 12 Day(s) or more 10Swivel Type11880.01~140.00100[Urethane] Antistatic UrethaneAntistatic68719090-7538

SGD 294.81

1 Piece(s) 12 Day(s) or more 10Screw-In Type13435.01~80.0080[Nylon] Electrically Conductive MC NylonAntistatic----[M12] M1213032

SGD 288.07

1 Piece(s) 63 Day(s) or more 10Screw-In Type13435.01~80.0080[Urethane] Antistatic UrethaneAntistatic----[M12] M1213032

SGD 225.74

1 Piece(s) 63 Day(s) or more 10Screw-In Type13435.01~80.0080[Urethane] Urethane (General)Not Provided----[M12] M1213032

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)