(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster Dual Wheel Type - Heavy Load - Stainless Steel (Part Numbers)

Caster Dual Wheel Type - Heavy Load - Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Caster Dual Wheel Type - Heavy Load - Stainless Steel
The twin wheel structure of the caster provides this caster with high turning performance during traveling. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel / Dual Wheels
- Mounting Height (mm.) : 75, 93 and 102
- Allowable Load (daN) : 400, 500 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CWG65-N

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CWG65-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)

SGD 227.93

1 Piece(s)Available 4 Day(s) or more 1093485.01~750.00500[Nylon] Monomer Casting NylonNot Provided787810010065

Loading...

  1. 1

Basic Information

Caster Type Swivel Type / Dual Wheels Stopper (Detail) Not Provided Fitting Material Stainless Steel
Wheel Width B(mm) 38 Load Category Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CWG65-N in the Caster Dual Wheel Type - Heavy Load - Stainless Steel series.

Similar Part Numbers

Part Number
CWG50-D
CWG50-N
CWG65-D
CWG75-D
CWG75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)

SGD 311.99

1 Piece(s)Available Same day 1075320.01~485.00400[Nylon] Electrically Conductive MC NylonAntistatic6464848450

SGD 192.05

1 Piece(s)Available Same day 1075320.01~485.00400[Nylon] Monomer Casting NylonNot Provided6464848450

SGD 364.89

1 Piece(s)Available 4 Day(s) or more 1093485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic787810010065

SGD 439.18

1 Piece(s)Available 4 Day(s) or more 10102485.01~750.00600[Nylon] Electrically Conductive MC NylonAntistatic787810010075

SGD 263.98

1 Piece(s)Available 4 Day(s) or more 10102485.01~750.00600[Nylon] Monomer Casting NylonNot Provided787810010075

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)