(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster, Extreme Heavy Duty (Part Numbers)

Caster, Extreme Heavy Duty

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Extreme Heavy Duty
  • Caster, Extreme Heavy Duty
  • On Sale Till 31/03/2025
  • Volume Discount

Extremely heavy duty casters that can be towed by power
These extremely heavy duty casters are suitable for extremely heavy load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 79, 97, 107, 120 and 140
- Allowable Load (daN) : 400, 500, 600, 800 and 900
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Casters/Very Heavy Load/Swivel Type:Related Image
 
TypeBodyWheelSealBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwivelingWheel
CKZJ
CKZK
50SPHCTrivalent ChromateReinforced Plastic (Black)
Phenol (Black)
MC Nylon (Blue)
Conductive MC Nylon (Black)
PolypropyleneIncorporatedIncorporated
(Double Ball Bearing)
65 / 75Incorporated
(Needle Bearing)
CKZJ80 / 100MC Nylon (Black)

Specifications

Casters/Very Heavy Load/Swivel Type:Related Image
Body
Type
Part NumberWheel MaterialBHACFGdtErAllowable Load
(N)
Mass
(g)
Unit Price
TypeD-H-P-N-D
Swivel
Type
CKZJ50H(Reinforced Plastic)
P(Phenol)
N(MC Nylon)
D(Conductive MC Nylon)
387984-64-8.53.21247400082036.9051.8255.67100.11
6548971007810.54.514545000154052.9579.5884.71134.13
751076000162556.31100.11105.57159.48
*801208580609206380001680--120.01-
*10014015011012159137290002160--140.55-
Fixed
Type
CKZK503879859064-8.53.2--400055030.8033.3744.6068.19
6548971001087810.55000100040.4349.4259.04120.97
751076000106042.0451.0263.05147.44
[ ! ]* Wheel material for D80 and 100 type is N(MC nylon) only. D80 and 100 type can also be pulled by a powered mover if the operational speed is under 2km/h.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKZK50-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

SGD 46.83

1 Piece(s)Available 4 Day(s) or more 10Fixed Type79320.01~485.00400[Nylon] MC NylonNot Provided-646485905038Provided

Loading...

  1. 1

Price list

Volume Discount Rate ([ ! ]Round down to the nearest one cent.) P.87
Qty.1~1920~3435~4950~99
RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
 

Basic Information

Stopper (Detail) Not Provided Fitting Material Steel Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part CKZK50-N in the Caster, Extreme Heavy Duty series.

Similar Part Numbers

Part Number
CKZJ50-N
CKZJ50-P
CKZJ65-D
CKZK50-P
CKZK65-D
CKZK65-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

SGD 58.45

1 Piece(s)Available 4 Day(s) or more 10Swivel Type79320.01~485.00400[Nylon] MC NylonNot Provided-646484845038Provided

SGD 54.41

1 Piece(s)Available 4 Day(s) or more 10Swivel Type79320.01~485.00400[Phenol] PhenolNot Provided-646484845038Provided

SGD 140.84

1 Piece(s)Available 4 Day(s) or more 10Swivel Type97485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic-78781001006548Provided

SGD 35.04

1 Piece(s)Available 4 Day(s) or more 10Fixed Type79320.01~485.00400[Phenol] PhenolNot Provided-646485905038Provided

SGD 127.02

1 Piece(s)Available 4 Day(s) or more 10Fixed Type97485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic-78781001086548Provided

SGD 42.45

1 Piece(s)Available 4 Day(s) or more 10Fixed Type97485.01~750.00500[Engineering Plastics] Reinforced PlasticNot Provided-78781001086548Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)