(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster, Low-Profile Type (Part Numbers)

Caster, Low-Profile Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Low-Profile Type
  • Caster, Low-Profile Type
  • Caster, Low-Profile Type
  • Caster, Low-Profile Type
  • Volume Discount

Caster, Low-Profile Type
These heavy load casters with low mounting height and excellent running stability.They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel / Fixed with Low Profile
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 120, 160, 230, 250, 300 and 320
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28 and 38
- Material:
Wheel - Special Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Casters - Low Profile - Swivel / Fixed / Stopper:Related Image

■Steel
Type D Wheel Body Bearings
Wheel Bearings
Swivel Fixed Stopper [ M ]Material Material [ S ]Surface Treatment
CHJF CHJK CHJS 50 Special Reinforced
Plastic
(Black)
SPHC Trivalent Chromate Incorporated
50A -
50S
65A Incorporated
75A
65 Phenol
(Black)
75
CHJFM CHJKM CHJSM 50A MC Nylon
(Blue)
-
65 Incorporated
75
CHJFD CHJKD CHJSD 50A Conductive MC
Nylon (Black)
-
65 Incorporated
75
■Stainless Steel
Part Number Body Wheel Seal Bearings
Type D [ M ]Material [ S ]Surface Treatment [ M ]Material (Color) [ M ]Material Swiveling Wheel
CHJFS
CHJKS
CHJSS
50 SUS304 Barrel Grinding (p.1581) Special Reinforced Plastic (Black) Urethane Incorporated Incorporated
50A -
65 Phenol (Black) Incorporated
65A Special Reinforced Plastic (Black)
75A
75 Phenol (Black)
[ ! ]There is no CHJSS50.
[ ! ]All 50A types in this series have no bearing in the wheel.

Specifications

Part Number
CHJFS65A
■Steel
Body
Type
Part Number H B A C F G d t E r Allowable Load (N) Mass
(g)
Type D Plastic Phenol MC Nylon Electrical Conductivity
MC Nylon
Swivel CHJF
(Plastic / Phenol)
CHJFM
(MC Nylon)
CHJFD
(Conductive MC Nylon)
50 68 28 64 - 50 - 6.5 2.3 25 51 1600 - - - 340
*50A 1600 1600
*50S 70 54 54 36 - -
65 92 38 90 - 71 - 10.5 3.2 22 57 - 3000 3000 3000 870
65A 3000 - - -
75 106 61 - 3200 3200 3200 970
75A 3200 - - -
Fixed CHJK
(Plastic / Phenol)
CHJKM
(MC Nylon)
CHJKD
(Conductive MC Nylon Wheel)
50 68 28 80 50 66 36 6.5 2.3 - - 1600 - - - 200
*50A 1600 1600
65 92 38 111 70 91 47 10.5 3.2 - 3000 3000 3000 615
65A 3000 - - -
75 106 123 72 103 52 - 3200 3200 3200 725
75A 3200 - - -
Swivel +
with Stopper
CHJS
(Plastic / Phenol)
CHJSM
(MC Nylon)
CHJSD
(Conductive MC Nylon Wheel)
*50A 68 28 64 - 50 - 6.5 2.3 25 65 1600 - 1600 1600 380
65 92 38 90 71 10.5 3.2 22 67 - 3000 3000 3000 960
65A 3000 - - -
75 106 - 3200 3200 3200 1050
75A 3200 - - -
* 50A and 50S have no bearings in wheels. * 50S type can be served as a replacement caster for aluminum frame HAJCHP on P.705
■Stainless Steel
Body
Type
Part Number H B A C F G d t E r Allowable Load (N) Mass (g)
Type D Plastic Phenol Plastic Phenol
Swivel CHJFS 50 68 28 64 - 50 - 6.5 2 25 51 1200 - 290 -
*50A
65 92 38 90 - 71 - 10.5 3 22 57 - 2300 - 810
65A 2300 - 810 -
75 106 61 - 2500 - 910
75A 2500 - 910 -
Fixed CHJKS 50 68 28 80 50 66 36 6.5 2 - - 1200 180
50A
65 92 38 111 70 91 47 10.5 3 - 2300 - 580
65A 2300 - 580 -
75 106 123 72 103 52 - 2500 - 620
75A 2500 - 620 -
Swivel +
with Stopper
CHJSS 50A 68 28 64 - 50 - 6.5 2 25 65 1200 330 890
65 92 38 90 71 10.5 3 22 94 - 2300 - -
65A 2300 - 890 -
75 106 - 2500 - 990
75A 2500 - 990 -
*50A types in this series have no bearing in the wheel.

■Steel Type
Main Body D Unit Price
CHJF, CHJK, CHJS
(Plastic, Phenol)
CHJFM, CHJKM, CHJSM
(MC Nylon)
CHJFD, CHJKD, CHJSD
(Electrically Conductive MC Nylon)
Swivel 50   - -
50A      
50S   - -
65      
65A   - -
75      
75A   - -
Fixed 50   - -
50A      
65      
65A   - -
75      
75A   - -
Swivel with Stopper 50A      
65      
65A   - -
75      
75A   - -
■Stainless Steel
Main Body Part Number Unit Price
Type D CHJFS / CHJKS / CHJSS
(Plastic, Phenol)
Swivel CHJFS 50  
*50A  
65  
65A  
75  
75A  
Fixed CHJKS 50  
50A  
65  
65A  
75  
75A  
Swivel with Stopper CHJSS 50A  
65  
65A  
75  
75A  
* 50A types in this series have no bearing in the wheel.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHJF65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

SGD 23.25

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00Not Provided300[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel717190906538Provided

Loading...

  1. 1
 

Basic Information

Properties Low Profile Load Category Medium Load

Please check the type/dimensions/specifications of the part CHJF65A in the Caster, Low-Profile Type series.

Similar Part Numbers

Part Number
CHJF50A
CHJF50S
CHJF65
CHJF75
CHJF75A
CHJFD50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

SGD 13.65

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel505064645028Not Provided

SGD 13.65

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel543670545028Not Provided

SGD 47.00

1 Piece(s)Available Same day 10Swivel Type92220.01~320.00Not Provided300[Phenol] PhenolNot ProvidedSteel717190906538Provided

SGD 54.58

1 Piece(s)Available Same day 10Swivel Type106220.01~320.00Not Provided320[Phenol] PhenolNot ProvidedSteel717190907538Provided

SGD 26.11

1 Piece(s)Available Same day 10Swivel Type106220.01~320.00Not Provided320[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel717190907538Provided

SGD 57.61

1 Piece(s)Available Same day 10Swivel Type68140.01~220.00Not Provided160[Nylon] Electrically Conductive MC NylonAntistaticSteel505064645028Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)