(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-84 Series (Part Numbers)

Contact Probes and Receptacles-84 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-84 Series
  • Contact Probes and Receptacles-84 Series
  • Volume Discount

"Full Stroke: 6.3mm | Number of Mounting Points Crowned Type: 4, Waffle Type: 9 | Cup Angle: 90°, Needle Angle: 90°"

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerC1730BRhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringStainless-
(D)BallsSUS-
[ ! ] Grease is used for the barrel interior surfaces.
■Receptacles
No.[ M ]Material[ S ]Surface Treatment
(E)German SilverGold Plating on Nickel Undercoat
(F)BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP84HD-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Needle] Needle C5~6.56.3150.1~200-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

Loading...

  1. 1
 

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP84HD-C in the Contact Probes and Receptacles-84 Series series.

Similar Part Numbers

Part Number
NP84-C
NP84-D
NP84-E
NP84HD-D
NP84HD-E
NP84HD-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Needle] Needle C5~6.56.3100.1~150-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

SGD 8.09

1 Piece(s)Available Same day 10Contact Probe3.0[Cup] Cup D5~6.56.3100.1~150-[Copper Alloy] C1730B2.54Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Needle] Needle E5~6.56.3100.1~150-[Copper Alloy] C1730B1.58Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Cup] Cup D5~6.56.3150.1~200-[Copper Alloy] C1730B2.54Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Needle] Needle E5~6.56.3150.1~200-[Copper Alloy] C1730B1.58Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe3.0[Flat] Flat G5~6.56.3150.1~200-[Copper Alloy] C1730B1.58Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)