(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-120 Series (Part Numbers)

Contact Probes and Receptacles-120 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-120 Series
  • Contact Probes and Receptacles-120 Series
  • Contact Probes and Receptacles-120 Series
  • Volume Discount

"Full Stroke: 6.5mm | Number of Mounting Points Crowned Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°"

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP120HD-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 2.53

1 Piece(s)Available 4 Day(s) or more 10Contact Probe2.0[Cup] Cup J5~6.56.550.1~100-[Carbon Steel] SK40.93Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2520.1~301.5808.5-24.525100

Loading...

  1. 1

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP120HD-J in the Contact Probes and Receptacles-120 Series series.

Similar Part Numbers

Part Number
NP120-D
NP120-E
NP120-G
NP120HD-N
NR120
NR120T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 2.53

1 Piece(s)Available Same day 10Contact Probe2.0[Cup] Cup D5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

SGD 2.53

1 Piece(s)Available 4 Day(s) or more 10Contact Probe2.0[Needle] Needle E5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

SGD 2.53

1 Piece(s)Available Same day 10Contact Probe2.0[Flat] Flat G5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

SGD 2.53

1 Piece(s)Available 4 Day(s) or more 10Contact Probe2.0[Sphere Shape (SR)] Sphere (SR) N5~6.56.550.1~100-[Carbon Steel] SK40.93Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2520.1~301.5808.5-24.525100

SGD 1.01

1 Piece(s)Available Same day 10Receptacle--------Nickel Plating Base, Gold Plating-1.51~21.4525.1~30----1.729.2--

SGD 2.53

1 Piece(s)Available Same day 10Receptacle-----[Cylinder] B Solder, Crimp, Terminal Type--Nickel Plating Base, Gold Plating-1.51~21.6030.1~----1.8035.1--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)