(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-72 Series (Part Numbers)

Contact Probes and Receptacles-72 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-72 Series
  • Contact Probes and Receptacles-72 Series
  • Volume Discount

"Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 7, 9, Waffle Type: 7, 12 | Cup Angle: 90°, Needle Angle: 90°"




■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP30
NP68S3SF
NR30K
NR72K
NRSHB30
NRB68
-
-
-



A
B
B






-
-




R
W




-
-




1000
1000

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP72-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 4.04

1 Piece(s)Available Same day 10Contact Probe1.27[Flat] Flat G1~2.62.530.1~50[Carbon Steel] SK40.9Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

Loading...

  1. 1

More Information

■Receptacles

Example

 

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP72-G in the Contact Probes and Receptacles-72 Series series.

Similar Part Numbers

Part Number
NP72-C
NP72-D
NP72-E
NP72-H
NP72-J
NP72-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 4.04

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Needle] Needle C1~2.62.530.1~50[Carbon Steel] SK40.54Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

SGD 4.04

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Cup] Cup D1~2.62.530.1~50[Carbon Steel] SK40.9Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

SGD 4.04

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Needle] Needle E1~2.62.530.1~50[Carbon Steel] SK40.9Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

SGD 4.04

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Straight Crown] Straight Crown H1~2.62.530.1~50[Carbon Steel] SK40.54Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

SGD 4.04

1 Piece(s)Available 4 Day(s) or more 10Contact Probe1.27[Cup] Cup J1~2.62.530.1~50[Carbon Steel] SK40.54Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

SGD 4.04

1 Piece(s)Available Same day 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) N1~2.62.530.1~50[Carbon Steel] SK40.54Nickel Plating Base, Rhodium Plating3.1~5-0.7210.1~1520.1~301803.4-12.53050

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)