(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
"Full Stroke: 3.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 60°"
Part Number
Configured Part Number is shown.
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | SK4 | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Phosphor Bronze | Gold Plating on Nickel Undercoat |
(C) | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
NP26 NP38 NR26 NR20K NRB26 NRB38 | - - - | A A B | - - | R R | - - | 1000 400 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NR20K-B |
NR20K-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2.19 | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | [Cylinder] NR20K-B | - | - | Nickel Plating Base, Gold Plating | - | 0.01~1 | [Copper Alloy] Brass | 0.65 | 15.1~20 | - | - | - | - | 0.8 | 19.6 | - | - | |
SGD 2.19 | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | [Cylinder] NR20K-N-B | - | - | Nickel Plating Base, Gold Plating | - | 0.01~1 | [Copper Alloy] Brass | 0.65 | 15.1~20 | - | - | - | - | 0.8 | 19.6 | - | - |
Loading...
Properties | Standard |
---|
How can we improve?
How can we improve?