(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-20 Series (Part Numbers)

Contact Probes and Receptacles-20 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-20 Series
  • Contact Probes and Receptacles-20 Series
  • Volume Discount

"Full Stroke: 3.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 60°"



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelPhosphor BronzeGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
[ ! ]Receptacles offer Probe retaining mechanism.
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP20-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.9[Cup] Cup J3~4.53.030.1~50-[Copper Alloy] C1730B0.37Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011003-15.02050

Loading...

  1. 1
 

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP20-J in the Contact Probes and Receptacles-20 Series series.

Similar Part Numbers

Part Number
NP20-C40
NP20-D
NP20-E
NP20-J40
NP20-N
NP20-N40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.9[Needle] Needle C401~2.6230.1~50-[Carbon Steel] SK40.37Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011004-15.02050

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.9[Cup] Cup D1~2.6230.1~50-[Carbon Steel] SK40.5Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011004-15.02050

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.9[Needle] Needle E1~2.6230.1~50-[Carbon Steel] SK40.5Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011004-15.02050

SGD 8.09

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.9[Cup] Cup J401~2.6230.1~50-[Carbon Steel] SK40.37Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011004-15.02050

SGD 8.09

1 Piece(s)Available Same day 10Contact Probe0.9[Sphere Shape (SR)] Sphere (SR) N3~4.53.030.1~50-[Copper Alloy] C1730B0.37Nickel Plating Base, Rhodium Plating0.1~3-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011003-15.02050

SGD 8.09

1 Piece(s)Available Same day 10Contact Probe0.9[Sphere Shape (SR)] Sphere (SR) N401~2.6230.1~50-[Carbon Steel] SK40.37Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] Phosphor Bronze0.4810.1~1510.1~2011004-15.02050

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)