(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-26 Series (Part Numbers)

Contact Probes and Receptacles-26 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-26 Series
  • Contact Probes and Receptacles-26 Series
  • Volume Discount

"Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"



■ Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Gold Plating on Nickel Undercoat
(B)BarrelPhosphor BronzeGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
■ Receptacles
[ M ]Material[ S ]Surface Treatment
Phosphor BronzeGold Plating on Nickel Undercoat

Specifications



Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP26-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 13.48

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.5[Needle] Needle C1~2.620~30[Carbon Steel] SK40.150.1~3Spring Built-In-0.265~100~100.52002-10316

Loading...

  1. 1
 

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Phosphor Bronze Properties Standard

Please check the type/dimensions/specifications of the part NP26-C in the Contact Probes and Receptacles-26 Series series.

Similar Part Numbers

Part Number
NP26-A
NP26-B
NP26-D
NP26-E
NP26-G
NP26-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

SGD 13.48

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.5[Tapered Crown] Tapered Crown A1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

SGD 13.48

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.5[Sphere Shape (SR)] Sphere (SR) B1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

SGD 13.48

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.5[Cup] Cup D1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

SGD 13.48

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.5[Needle] Needle E1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

SGD 13.48

1 Piece(s)Available Same day 10Contact Probe0.5[Flat] Flat G1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

SGD 13.48

1 Piece(s)Available 4 Day(s) or more 10Contact Probe0.5[Straight Crown] Straight Crown H1~2.620~30[Carbon Steel] SK40.150.1~3Spring Built-In-0.265~100~100.52002-10316

Tech Support