(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rod End Bearings - Standard L Short Type (Part Numbers)

Rod End Bearings - Standard L Short Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rod End Bearings - Standard L Short Type
  • Rod End Bearings - Standard L Short Type
  • On Sale Till 31/03/2025
  • Volume Discount

[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.

Part Number

Configured Part Number is shown.

PHSOMN14

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHSOMN14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Material Connecting Threads Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Ball Material Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type

SGD 33.53

1 Piece(s)Available 8 Day(s) or more 10S35C[M14] M14 x 2.014ThreadedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene15200Oil FreeShort Type

Loading...

  1. 1

Basic Information

Type Rod End Bearings Rod End Bearing Type Standard

Please check the type/dimensions/specifications of the part PHSOMN14 in the Rod End Bearings - Standard L Short Type series.

Similar Part Numbers

Part Number
PHSC14
PHSC14A
PHSC16
PHSOMN16
PHSOMN18A
PHSOMN5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Material Connecting Threads Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Ball Material Bushing Material Static Load Capacity Radial
(N)
Specifications L Dimension Type

SGD 26.62

1 Piece(s)Available 4 Day(s) or more 10S35C[M14] M14 x 2.014TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy20600SteelStandard Type

SGD 28.98

1 Piece(s)Available Same day 10S35C[M14] M14x1.514TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy20600SteelStandard Type

SGD 27.63

1 Piece(s)Available 4 Day(s) or more 10S35C[M16] M16 x 2.016TappedRight-hand ThreadSUJ2[Special Copper Alloy] Special Copper Alloy25000SteelStandard Type

SGD 40.60

1 Piece(s)Available 8 Day(s) or more 10S35C[M16] M16 x 2.016ThreadedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene20200Oil FreeShort Type

SGD 47.17

1 Piece(s)Available 8 Day(s) or more 10S35C[M18] M18x1.518ThreadedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene25200Oil FreeShort Type

SGD 22.74

1 Piece(s)Available 8 Day(s) or more 10S35CM5×0.85ThreadedRight-hand ThreadSUJ2[Resin] Polytetrafluoroethylene3430Oil FreeShort Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)