(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floating Joints, Quick Connection Type - Separate Type (Part Numbers)

Floating Joints, Quick Connection Type - Separate Type
  • Volume Discount

A cylinder connector that can be attached to a cylinder rod with a male thread at the tip.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJN6-1.0-10
FJN8-1.0-10
FJN8-1.25-10
FJT8-1.25-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Connecting Thread Nominal M
(mm)
Applicable Cylinder Connecting Thread Nominal P
(mm)
Main Body Material Surface Treatment Slot Width T
(mm)

SGD 5.28

1 Piece(s)Available 6 Day(s) or more -Floating Joints[M3 ~ M8] M6Air Cylinder[1~1.75] 1.0[Steel] S45C EquivalentSalt-bath Nitriding10

SGD 5.71

1 Piece(s)Available 6 Day(s) or more -Floating Joints[M3 ~ M8] M8Air Cylinder[1~1.75] 1.0[Steel] S45C EquivalentSalt-bath Nitriding10

SGD 11.29

1 Piece(s)Available 6 Day(s) or more 10Floating Joints[M3 ~ M8] M8Air Cylinder[1~1.75] 1.25[Steel] S45C EquivalentSalt-bath Nitriding10

SGD 4.79

1 Piece(s)Available 6 Day(s) or more -Floating Joints[M3 ~ M8] M8Air Cylinder[1~1.75] 1.25[Steel] S45C EquivalentSalt-bath Nitriding10

Loading...

  1. 1

Basic Information

Connection Type, Cylinder Side Tapped

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)