(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorbers/Preset Dampening (Part Numbers)

Shock Absorbers/Preset Dampening

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Fixed type shock absorber with a replacement guideline of 1 million cycles.

Part Number

Configured Part Number is shown.

MAKC2016M

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAKC2016M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

SGD 76.01

1 Piece(s)Available Same day 1016M2029.4Irregular Multi Orifice[Steel] SUM211060352818.160343With CapM20X1.5

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MAKC2016M in the Shock Absorbers/Preset Dampening series.

Similar Part Numbers

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKC2022H
MAKC2022L
MAKC2022M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

SGD 55.42

1 Piece(s)Available Same day 104M60.3Tapered orificeSUS303133236334513.5With CapM6X0.75

SGD 55.42

1 Piece(s)Available Same day 104M60.5Tapered orificeSUS303133336334522.5With CapM6X0.75

SGD 30.88

1 Piece(s)Available Same day 105M80.39Tapered orificeC360413734904.94517.6With CapM8X0.75

SGD 91.85

1 Piece(s)Available 4 Day(s) or more 1022M2044.1Multi Orifice[Steel] STKM12C3126.515392039.260392With CapM20X1.5

SGD 91.85

1 Piece(s)Available 4 Day(s) or more 1022M2044.1Tapered orifice[Steel] STKM12C1126.573392039.260392With CapM20X1.5

SGD 91.85

1 Piece(s)Available Same day 1022M2044.1Irregular Multi Orifice[Steel] STKM12C2126.530392039.260392With CapM20X1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)