(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Fixed type shock absorber with a replacement guideline of 1 million cycles.
Part Number
Configured Part Number is shown.
MAKS2530H
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MAKS2530H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 95.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | M25 | 88.2 | Multi Orifice | [Steel] STKM12C | 3 | 140 | 75 | 6370 | 29.4 | 60 | 490 | No Cap | M25X1.5 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Min. Collision Velocity(m/s) | 0.3 | Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part MAKS2530H in the Shock Absorbers/Preset Dampening series.
Part Number |
---|
MAKC0604B |
MAKC0604L |
MAKC0805A |
MAKS2530L |
MAKS2530M |
MAKS2725H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 55.42 | 1 Piece(s) | Available | Same day | 10 | 4 | M6 | 0.3 | Tapered orifice | SUS303 | 1 | 33 | 2 | 363 | 3 | 45 | 13.5 | With Cap | M6X0.75 | |
SGD 55.42 | 1 Piece(s) | Available | Same day | 10 | 4 | M6 | 0.5 | Tapered orifice | SUS303 | 1 | 33 | 3 | 363 | 3 | 45 | 22.5 | With Cap | M6X0.75 | |
SGD 30.88 | 1 Piece(s) | Available | Same day | 10 | 5 | M8 | 0.39 | Tapered orifice | C3604 | 1 | 37 | 3 | 490 | 4.9 | 45 | 17.6 | With Cap | M8X0.75 | |
SGD 95.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | M25 | 88.2 | Tapered orifice | [Steel] STKM12C | 1 | 140 | 390 | 6370 | 29.4 | 60 | 490 | No Cap | M25X1.5 | |
SGD 95.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | M25 | 88.2 | Irregular Multi Orifice | [Steel] STKM12C | 2 | 140 | 175 | 6370 | 29.4 | 60 | 490 | No Cap | M25X1.5 | |
SGD 96.60 | 1 Piece(s) | Available | Same day | 10 | 25 | M27 | 79 | Multi Orifice | [Steel] STKM12C | 3 | 117.5 | 47 | 6370 | 27.3 | 60 | 539 | No Cap | M27X1.5 |
How can we improve?
How can we improve?