(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Posts for Tension Springs, Groove Type (Part Numbers)

Posts for Tension Springs, Groove Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Posts for Tension Springs, Groove Type
  • Posts for Tension Springs, Groove Type
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]This is a post for tension springs that can be used with a minus groove.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSPO12-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Nut Material

SGD 2.54

1 Piece(s)Available 4 Day(s) or more 1070[12] 12ℓ Dimension Selectable[S45C] S45C Equivalent[M12] M12Black Oxide Coating306.54.0SWCH equivalent

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSPO12-70 in the Posts for Tension Springs, Groove Type series.

Similar Part Numbers

Part Number
BSPO10-45
BSPO10-50
BSPO10-60
BSPO3-15
BSPO3-20
BSPO3-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length L
(mm)
Post Dia. D
(Ø)
Post Shape Body Material Mounting Screw Size Surface Treatment Thread Length ℓ
(mm)
Hooking Hole Dia. d
(mm)
Slot Width A
(mm)
Nut Material

SGD 2.54

1 Piece(s)Available 4 Day(s) or more 104510ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

SGD 2.54

1 Piece(s)Available 4 Day(s) or more 105010ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

SGD 2.54

1 Piece(s)Available 4 Day(s) or more 106010ℓ Dimension Selectable[S45C] S45C EquivalentM10Black Oxide Coating256.03.0SWCH equivalent

SGD 2.38

1 Piece(s)Available Same day 10153ℓ Dimension Selectable[S45C] S45C EquivalentM3Black Oxide Coating101.81.0SWCH equivalent

SGD 2.38

1 Piece(s)Available Same day 10203ℓ Dimension Selectable[S45C] S45C EquivalentM3Black Oxide Coating101.81.0SWCH equivalent

SGD 2.38

1 Piece(s)Available Same day 10253ℓ Dimension Selectable[S45C] S45C EquivalentM3Black Oxide Coating101.81.0SWCH equivalent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)