(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Indexing Plungers-Compact Type/Knobless (Part Numbers)

Indexing Plungers-Compact Type/Knobless

Click this image to zoom it.

Move the mouse over the image to zoom

  • Indexing Plungers-Compact Type/Knobless
  • Indexing Plungers-Compact Type/Knobless
  • Indexing Plungers-Compact Type/Knobless


TypeMain BodyPinSpring(Lock Nut)
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXNANSUM22BlackeningS45C50~60HRC
(Carburized)
BlackeningSUS631J1--
PXNKNSS400Blackening
SXNANSUS303-SUS440C45HRC~---
SXNKNSUS303-

Specifications

Part Number
PXNAN12L

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SXNKN8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

SGD 26.99

1 Piece(s)Available 5 Day(s) or more 10844[Stainless Steel] SUS30330[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedLock Nut

Loading...

  1. 1

使用例

旋钮柱塞 无旋钮型 标准型:相关图像
 

Basic Information

Type W/o Knob Mounting Method Screw-In Overall Length Standard
Tip Heat Treatment Hardening Knob Not Provided

Please check the type/dimensions/specifications of the part SXNKN8 in the Indexing Plungers-Compact Type/Knobless series.

Similar Part Numbers

Part Number
PXNAN10L
PXNAN12
PXNAN12L
PXNAN16
PXNAN16L
SXNKN8L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material All Stainless Pin Surface Treatment Main Body Surface Treatment Accessories

SGD 19.41

1 Piece(s)Available 5 Day(s) or more 101058[Steel] SUM2235S45CNot CompliantBlack OxideBlack OxideNot Provided

SGD 18.80

1 Piece(s)Available 5 Day(s) or more 101266[Steel] SUM2239S45CNot CompliantBlack OxideBlack OxideNot Provided

SGD 20.77

1 Piece(s)Available 5 Day(s) or more 1012610[Steel] SUM2244S45CNot CompliantBlack OxideBlack OxideNot Provided

SGD 22.13

1 Piece(s)Available 5 Day(s) or more 101687[Steel] SUM2249S45CNot CompliantBlack OxideBlack OxideNot Provided

SGD 24.56

1 Piece(s)Available 5 Day(s) or more 1016812[Steel] SUM2254S45CNot CompliantBlack OxideBlack OxideNot Provided

SGD 30.02

1 Piece(s)Available 5 Day(s) or more 10846[Stainless Steel] SUS30332[Stainless Steel] SUS440CApplicableNot ProvidedNot ProvidedLock Nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)