(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Indexing Plungers-Fine Thread Lever (Part Numbers)

Indexing Plungers-Fine Thread Lever

Click this image to zoom it.

Move the mouse over the image to zoom

  • Indexing Plungers-Fine Thread Lever
  • Indexing Plungers-Fine Thread Lever
  • Volume Discount

[Applications]Indexing plunger fine lever type. [Main Body Material]You can choose SUM22L or SUS303.



TypeLever capMain BodyPinSpring(Lock Nut)
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXVBNylon 6
(Mat Black)
SUM22LBlackeningS45C50~60HRCBlackeningSWP-B--
PXVBKS45CBlackening
SPXVBSUS303-SUS303-Nickel PlatingSUS301--
SPXVBKSUS303-

Specifications

Part Number-B
PXVB16
SPXVBK20
-
-
8
12

■Mass and Load
MBMass
(g)
Load (N)
min.max.
166791232
880
1082
2081122158
10115
12118
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPXVBK16-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

SGD 94.15

1 Piece(s)Available 4 Day(s) or more 1016610[Stainless Steel] SUS30347[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

Loading...

  1. 1
 

Basic Information

Type Lever Type Locking Mechanism Lever Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part SPXVBK16-6 in the Indexing Plungers-Fine Thread Lever series.

Similar Part Numbers

Part Number
PXVB20-10
PXVB20-12
PXVB20-8
SPXVBK16-8
SPXVBK20-10
SPXVBK20-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment Accessories

SGD 63.07

1 Piece(s)Available 4 Day(s) or more 10201012[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

SGD 63.07

1 Piece(s)Available 4 Day(s) or more 10201212[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

SGD 63.07

1 Piece(s)Available 4 Day(s) or more 1020812[Steel] SUM2259S45CBlack OxideHardeningBlack OxideNot Provided

SGD 94.15

1 Piece(s)Available Same day 1016810[Stainless Steel] SUS30347[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

SGD 107.65

1 Piece(s)Available 4 Day(s) or more 10201012[Stainless Steel] SUS30359[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

SGD 107.65

1 Piece(s)Available Same day 10201212[Stainless Steel] SUS30359[Stainless Steel] SUS303Nickel PlatingNot ProvidedNot ProvidedLock nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)