(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cantilever Shafts - For Tension - Retaining Ring (Part Numbers)

Cantilever Shafts - For Tension - Retaining Ring
  • Volume Discount

"For order of 300 or less pieces, this product becomes available without having to request quotation."

Part Number

Configured Part Number is shown.

PFXLA8

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFXLA8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRetainer Shape Shaft Diameter (mm)
(mm)
Material Surface Treatment Material Thread Length Specifying Method M (Coarse) Pin Shape H Dimension
(mm)
Thread Length N
(mm)
Flange Size F
(mm)
G
(mm)
Y
(mm)

SGD 16.41

1 Piece(s)Available 5 Day(s) 10For Tension8SteelElectroless Nickel PlatingS45C EquivalentThread Length Fixed Type8Stepped Type-12Standard---

Loading...

  1. 1

Basic Information

Shaft Retaining Method Threaded (Lock Nut) Bearing Retaining Method With Retaining Ring Grooves Hardness Hardness Not Spec-designed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)