(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cantilever Shafts - Threaded with Retaining Ring Groove - Standard (Part Numbers)

Cantilever Shafts - Threaded with Retaining Ring Groove - Standard
  • Volume Discount

[New product] We have added a hexagon socket type that is easy to install.
[Features] This is a cantilever pin that can be used as a fulcrum for rotation due to the G6 tolerance of the shaft.
[Installation method] The main body is fixed using a nut and a retaining ring for the rotating shaft.

Part Number

Configured Part Number is shown.

PFXAA8

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFXAA8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Diameter (mm)
(mm)
Material Surface Treatment Hardness Material Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
Flange Size F
(mm)
Y
(mm)

SGD 15.57

1 Piece(s)Available 5 Day(s) 108SteelElectroless Nickel PlatingHardness Not Spec-designedS45C EquivalentThread Length Fixed Type81212Standard--

Loading...

  1. 1

Basic Information

Shaft Retaining Method Threaded (Lock Nut) Retainer Shape Wrench Flats Bearing Retaining Method With Retaining Ring Grooves

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)