(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged Linear Bushings - Double, Pilot (Part Numbers)

Flanged Linear Bushings - Double, Pilot

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flanged Linear Bushings - Double, Pilot
  • Flanged Linear Bushings - Double, Pilot
  • On Sale Till 31/03/2025
  • Volume Discount

Flanged Linear Bushings - Double, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 35 and 192
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLHISWS12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

SGD 50.60

1 Piece(s)Available 7 Day(s) 101257SUS440C EquivalentNo Surface Treatment21156571200-0.01Square FlangedSUS440C EquivalentStainless SteelNot Provided

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part SLHISWS12 in the Flanged Linear Bushings - Double, Pilot series.

Similar Part Numbers

Part Number
LHICW10L
LHICW12
LHICW12G
SLHISWS12G
SLHISWS12H
SLHISWS12L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

SGD 35.65

1 Piece(s)Available 7 Day(s) or more 101055[Steel] SUJ2 EquivalentNo Surface Treatment19155881100-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

SGD 20.83

1 Piece(s)Available Same day 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

SGD 44.86

1 Piece(s)Available 7 Day(s) or more 101257[Steel] SUJ2 EquivalentNo Surface Treatment21156571200-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

SGD 74.63

1 Piece(s)Available 7 Day(s) or more 101257SUS440C EquivalentNo Surface Treatment21156571200-0.01Square FlangedSUS440C EquivalentStainless SteelG Type (Low Dust Generation)

SGD 74.63

1 Piece(s)Available 7 Day(s) or more 101257SUS440C EquivalentNo Surface Treatment21156571200-0.01Square FlangedSUS440C EquivalentStainless SteelH Type (For Food, Drinking Water)

SGD 74.63

1 Piece(s)Available 7 Day(s) or more 101257SUS440C EquivalentNo Surface Treatment21156571200-0.01Square FlangedSUS440C EquivalentStainless SteelL Type (Heat Resistant)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)