(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged Linear Bushings - Single, Pilot (Part Numbers)

Flanged Linear Bushings - Single, Pilot

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flanged Linear Bushings - Single, Pilot
  • Flanged Linear Bushings - Single, Pilot
  • Flanged Linear Bushings - Single, Pilot
  • On Sale Till 31/03/2025
  • Volume Discount

Flanged Linear Bushings - Single, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLHIFS13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

SGD 30.18

1 Piece(s)Available 4 Day(s) or more 101332SUS440C EquivalentNo Surface Treatment2312510784-0.009Square FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)Not Provided

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flanged Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Single
Motion Linear Types Pilot Flanged Length Single
Seal With Seal Counterbored Hole Standard

Please check the type/dimensions/specifications of the part SLHIFS13 in the Flanged Linear Bushings - Single, Pilot series.

Similar Part Numbers

Part Number
LHIFC10L
LHIFC12
LHIFC12G
SLHIFS13G
SLHIFS13H
SLHIFS13L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Greased Filled

SGD 26.44

1 Piece(s)Available 7 Day(s) or more 101029[Steel] SUJ2 EquivalentNo Surface Treatment1912372549-0.009Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

SGD 11.08

1 Piece(s)Available Same day 101230[Steel] SUJ2 EquivalentNo Surface Treatment2112412598-0.009Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)Not Provided

SGD 35.11

1 Piece(s)Available 7 Day(s) or more 101230[Steel] SUJ2 EquivalentNo Surface Treatment2112412598-0.009Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

SGD 54.20

1 Piece(s)Available 7 Day(s) or more 101332SUS440C EquivalentNo Surface Treatment2312510784-0.009Square FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)G Type (Low Dust Generation)

SGD 54.20

1 Piece(s)Available 7 Day(s) or more 101332SUS440C EquivalentNo Surface Treatment2312510784-0.009Square FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)H Type (For Food, Drinking Water)

SGD 54.20

1 Piece(s)Available 7 Day(s) or more 101332SUS440C EquivalentNo Surface Treatment2312510784-0.009Square FlangedSUS440C EquivalentPlastic (Duracon M90 Equivalent)L Type (Heat Resistant)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)