(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged Linear Bushings - Single, Opposite Counterbored Hole (Part Numbers)

Flanged Linear Bushings - Single, Opposite Counterbored Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • Flanged Linear Bushings - Single, Opposite Counterbored Hole
  • On Sale Till 31/03/2025
  • Volume Discount

Flanged Linear Bushings - Single, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHFCM8G
LHFCR8G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled

SGD 26.57

1 Piece(s)Available 7 Day(s) or more 10824[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1512265380-0.009Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardG Type (Low Dust Generation)

SGD 31.24

1 Piece(s)Available 7 Day(s) or more 10824[Steel] SUJ2 Equivalent[Surface Treatment] Low Temperature Black Chrome Plating1512265380-0.009Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardG Type (Low Dust Generation)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Single
Motion Linear Types Standard Flange Length Single

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)