(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shaft Supports Flanged Mount, Thick Sleeve - With Dowel Holes (Part Numbers)

Shaft Supports Flanged Mount, Thick Sleeve - With Dowel Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shaft Supports Flanged Mount, Thick Sleeve - With Dowel Holes
  • Shaft Supports Flanged Mount, Thick Sleeve - With Dowel Holes
  • Volume Discount

Positioning during assembly becomes easier. Positioning is reproducible when removed for maintenance.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STHCNK30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included)

SGD 39.75

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw30[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductStandardWideProvidedNot ProvidedCompact FlangedNot Provided