(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve (Part Numbers)

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
  • Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
  • Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
  • Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
  • Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
  • Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve
  • On Sale Till 31/03/2025
  • Volume Discount

Because the holding part is thicker, it has more holding power than the standard type.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STHCBN30-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

SGD 30.94

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw30[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided6

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHCBN30-MB in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.

Similar Part Numbers

Part Number
SSTHCN12-MB
SSTHCN13
SSTHCN13-MB
STHCBN35
STHCBN35-MB
STHCBN40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

SGD 31.13

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw12[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

SGD 32.22

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided4

SGD 33.57

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

SGD 37.31

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw35[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided6

SGD 38.39

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw35[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided6

SGD 46.15

1 Piece(s)Available 5 Day(s) 10Flanged TypeSet Screw40[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)