(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rotating Bracket

Rotating Bracket

Standard Unit Price:
SGD 7.20-
Days to Ship :
8 Day(s)

Details

Part Number
Screw Standard M

Refine by

  • M10
  • M12
  • Clear
Shaft Diameter D (φ)

Refine by

  • 8
  • 12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M10
8
8 Day(s)
SGD 7.65

Part Number : MSMCR-8-M10
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.65

Specificationtitle

  • Screw Standard M
    M10
  • Shaft Diameter D (φ)
    8
  • CAD
    2D / 3D
M12
12
8 Day(s)
SGD 7.20

Part Number : MSMCR-12-M12
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.20

Specificationtitle

  • Screw Standard M
    M12
  • Shaft Diameter D (φ)
    12
  • CAD
    2D / 3D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing/Specifications



This product is used for the fixing and installation with the steel tube and its components.
Note that It may not be compatible to assemble with other products.
When tightening with steel tubes, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture.


 

Specification




 

Tech Support