(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

COOLING MANIFOLD WITH SIMPLE FLOW METER

COOLING MANIFOLD WITH SIMPLE FLOW METER

Click this image to zoom it.

Move the mouse over the image to zoom

The manufacturer has resumed sales of all sizes. The manufacturer apologizes for the inconvenience.

[Applications]

·Cooling water branching and flow rate monitoring

[Features]

·With a simple flow meter, cooling water branching and flow rate monitoring can be done at once.

·Visualizing the flow of cooling water helps prevent molding defects.

·You can install flow rate monitoring all at once when designing the cooling water branch.

·The simple flow meter is replaceable. Straight M-FLM-S-33, tapered M-FLM-T-33

·The housing has a solid structure, but the inside is partitioned so that the cooling water does not mix between the inside and outside.

·The main flow does not have a stop valve.

[Materials]

·Manifold: Aluminum alloy

·Flowmeter: Polyamide, brass

PDF

Part Number

Configured Part Number is shown.

Part Number
M-CMF-A-2-2
M-CMF-A-3-3
M-CMF-A-4-4
M-CMF-A-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 299.00

1 Piece(s) 6 Day(s) or more

SGD 410.00

1 Piece(s) 6 Day(s) or more

SGD 484.00

1 Piece(s) 6 Day(s) or more

SGD 745.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Tech Support