(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Resin Hose for Temperature Control (M-HNT4-1)

Resin Hose for Temperature Control M-HNT4-1

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・A general-purpose hose with excellent transparency.
・Please use with water below 60℃

PDF

Part Number

Configured Part Number is shown.

M-HNT4-1

温調用樹脂ホース:関連画像

\r\n

 

Part Number
M-HNT4-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal dia.
(mm)
Int. dia.
(mm)
L (L dimension)
(mm)

SGD 6.29

1 Piece(s) 8 Day(s) 9.041

Loading...

  1. 1

規格表

\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n
型 式全長
M-HNT 1253
M-HNT 3250
\r\n

 

\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n\r\n
呼径内径×外径使用温度許容圧力(20℃)
MPa 以下
[kgf/cm2以下]
許容
曲げ
半径
重量
(g/m)
※参考値
型式全長
指定1m単位
定尺
(m)
¥基準単価 1~4本
TypeNo.全長指定
(1m当り)
定尺
44.0×9.060℃以下1.00
[10.2]
3565MHNT419910012010,410
66.0×11.04085614012,120
88.0×13.555115823017,090
99.0×15.060145923020,290
1010.0×16.0701551025022,150
1212.0×18.0751801227024,100
1515.0×22.00.80
[8.2]
95245151495038019,170
1919.0×26.01353001948020,150
2525.0×33.00.60
[6.1]
1654402572029,140
3232.0×41.0210640321,03044,910
3838.0×48.00.50
[5.1]
255815381,40060,820
5050.0×62.0380130050139402,38083,060
\r\n


注文サイズ、重量、お届け先によっては送料をいただく場合がございます。

納期

\r\n

出荷日カウントは土日祝日を除きます。

仕様・概要

■特徴
・透明性に優れた汎用ホースです。
・60℃以下の水で使用してください。

Basic Information

Upper limit of temperature 60

Tech Support