(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Precision Small Diameter・Thin-Wall Stepped Ejector Sleeves -SKH51/0.3mm Wall/S Dimension Long Type-

Precision Small Diameter・Thin-Wall Stepped Ejector Sleeves -SKH51/0.3mm Wall/S Dimension Long Type-

Click this image to zoom it.

Move the mouse over the image to zoom

This is a stepped ejector sleeve that is different from the straight type. The wall thickness at the tip can be set to a minimum of 0.3mm, making it thin. Compared to regular products, the length of the inner sliding part (S dimension) can be selected up to 30mm. There are also fixed holding diameter types and specified holding diameter types (in 0.1mm increments).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESVKF-H3-[40-125/0.01]-P[1.8-2.95/0.01]-V[0.8-2.1/0.01]-N[20-115/1]-S[1-21/0.5]
ESVKF-H3.5-[40-125/0.01]-P[1.8-3.45/0.01]-V[0.8-2.6/0.01]-N[20-115/1]-S[1-26/0.5]
ESVKF-H4-[40-125/0.01]-P[1.9-3.95/0.01]-V[0.8-3.1/0.01]-N[20-115/1]-S[1-30/0.5]
ESVKF-H4.5-[40-125/0.01]-P[2.65-4.45/0.01]-V[1.1-3.6/0.01]-N[20-115/1]-S[1-30/0.5]
ESVKF-H5-[40-125/0.01]-P[2.65-4.95/0.01]-V[1.2-4.1/0.01]-N[20-115/1]-S[1-30/0.5]
ESVKF-H5.5-[40-125/0.01]-P[2.65-5.45/0.01]-V[1.2-4.6/0.01]-N[20-115/1]-S[1-30/0.5]
ESVKF-H6-[40-150/0.01]-P[2.9-5.95/0.01]-V[1.6-5.1/0.01]-N[20-140/1]-S[1-30/0.5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
N
(mm)
S (V hole diameter length)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 6 Day(s) 1031.8 ~ 2.950.8 ~ 2.120 ~ 1151 ~ 2140 ~ 125

-

1 Piece(s) 6 Day(s) 103.51.8 ~ 3.450.8 ~ 2.620 ~ 1151 ~ 2640 ~ 125

-

1 Piece(s) 6 Day(s) 1041.9 ~ 3.950.8 ~ 3.120 ~ 1151 ~ 3040 ~ 125

-

1 Piece(s) 6 Day(s) 104.52.65 ~ 4.451.1 ~ 3.620 ~ 1151 ~ 3040 ~ 125

-

1 Piece(s) 6 Day(s) 1052.65 ~ 4.951.2 ~ 4.120 ~ 1151 ~ 3040 ~ 125

-

1 Piece(s) 6 Day(s) 105.52.65 ~ 5.451.2 ~ 4.620 ~ 1151 ~ 3040 ~ 125

-

1 Piece(s) 6 Day(s) 1062.9 ~ 5.951.6 ~ 5.120 ~ 1401 ~ 3040 ~ 150

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKH51 Surface treatment No
Head thickness 4mm(T4) Concentricity ◎0.01 Boring method Wire cutting & polishing
Inner dia. tolerance +0.01/0 Tapered or not No Shaft diameter tolerance -0.01/-0.02

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)