(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The basic dynamic load rating is a load of constant direction and magnitude that allows 90% of a group of identical linear systems to run individually under the same conditions for 50 × 10^3 m without material damage due to rolling fatigue.
The basic static load rating is the static load at which the sum of the permanent deformation of the rolling element and the permanent deformation of the rolling surface is 0.0001 times the diameter of the rolling element at the contact area under maximum stress.
The limit value of the static moment load that is subjected when a moment load is applied is determined by the amount of permanent deformation similar to the basic static load rating Co.
The basic static load rating Co, which is applied at rest or during low-speed motion, is divided by the static factor of safety fS shown in Table-1, depending on the usage conditions.
Table 1 Static factor of safety (lower limit of fS)
Usage conditions | Lower limit of fS |
---|---|
Under normal operating conditions | 1~2 |
When smooth travel performance is required | 2~4 |
When subjected to vibrations and impacts | 3~5 |
Allowable load (N) ≦ Co/fS
Allowable moment (N・m) ≦ (MP, MY, MR)/fS
fS: static factor of safety
Co: basic static load rating (N)
MP, MY, MR: allowable static moment
When a linear system undergoes linear reciprocating motion under load, repeated stressing constantly acts on the rolling elements and rolling surfaces, causing scaly damage called flaking due to material fatigue. The total distance traveled before the first flaking occurs is called the lifespan of the linear system.
Rated lifespan is the total distance that 90% of a group of identical linear systems can reach without flaking when run individually under the same conditions.
The rated lifespan can be determined from the basic load rating and the load applied to the linear system as follows.
L: rated lifespan (km)
C: basic load rating (N)
P: acting load (N)
For using a linear system, load calculations must first be performed. It is not easy to calculate the load in linear reciprocating motion, because vibration and shock during the motion, as well as the distribution of the load to the linear system, should be fully considered. Operating temperature and other factors also have a significant impact on lifespan. Taking into account these conditions, the above formula is as follows.
L: rated lifespan (km)
fH: hardness factor (See Fig. 1)
C: basic load rating (N)
fT: temperature factor (See Fig. 2)
P: acting load (N)
fC: contact factor (See Fig. 3)
fW: load factor (See Fig. 4)
Lifespan can be calculated by determining the distance traveled per unit of time. If the stroke length and the number of strokes are constant, the following formula is used.
Lh: lifespan time (hr)
ℓs: Stroke length (m)
L: rated lifespan (km)
n1: Reciprocations per minute (cpm)
The frictional resistance (required thrust) is determined from the load and the inherent seal resistance of the system using the following equation.
F=μ・W+f
F: friction resistance (N)
μ: dynamic coefficient of friction
W: applied load
f: seal resistance (2N to 5N)
Table 2 Dynamic coefficient of friction
Type | Dynamic coefficient of friction (μ) |
---|---|
Miniature linear guide | 0.004~0.006 |
Medium duty linear guide | 0.002~0.003 |
Slideway | 0.001~0.003 |
Slide table | 0.001~0.003 |
Linear bushing | 0.002~0.003 |
Linear ball bushing | 0.0006~0.0012 |
For using linear systems, the shafts that come into contact with the ball bearings must also be sufficiently hard. Failure to obtain adequate hardness will result in reduced allowable load and consequently shorter lifespan.
Correct the rated lifespan by the hardness factor.
Fig. 1 Hardness factor
In actual use, two or more linear systems are generally used for a single shaft. In this case, the load applied to each linear system varies with machining accuracy and is not equally distributed. As a result, the allowable load per linear system varies depending on the number of linear systems per shaft.
Correct the rated lifespan using the contact factor in Table 3.
For calculating the loads acting on a linear system, it is important to accurately determine not only the weight of the object, but also the inertial forces or moment loads due to the speed of motion, and their respective changes over time. However, in addition to the constant repetition of starting and stopping in reciprocating motion, vibration and shock factors are also considered, making accurate calculations difficult.
Therefore, the load factors in Table-4 are used to simplify the lifespan calculation.
The rated lifespan can be determined from the basic load rating and the load applied to the linear bushing as follows.
L: rated lifespan (km)
fH: hardness factor (See Fig. 1)
C: basic load rating (N)
fT: temperature factor (See Fig. 2)
P: acting load (N)
fC: contact factor (See Fig. 3)
fW: load factor (See Fig. 4)
Lifespan can be calculated by determining the distance traveled per unit of time. If the stroke length and the number of strokes are constant, the following formula is used.
Lh: Lifespan time (hr)
ℓs: Stroke length (m)
L: rated lifespan (km)
n1: Reciprocations per minute (cpm)
When the temperature of the linear system exceeds 100°C, the hardness of the linear system and shaft decreases, resulting in a lower allowable load and shorter lifespan than when used at room temperature.
Correct the rated lifespan using the temperature factor.
Fig. 2 Temperature factor
Table 3: Contact factor
Number of bearings per shaft | Contact factor fc |
---|---|
1 | 1.00 |
2 | 0.81 |
3 | 0.72 |
4 | 0.66 |
5 | 0.61 |
Table 4: Load factor
Usage conditions | fw |
---|---|
No external impact vibration and the slow speed at 15 m/min or less |
1.0~1.5 |
No significant impact vibration and the medium speed at 60 m/min or less |
1.5~2.0 |
External impact vibration and the high speed exceeding 60 m/min |
2.0~3.5 |
The rated lifespan can be determined from the basic load rating and the load applied to the linear ball bushing as follows.
L: rated lifespan (km)
fH: hardness factor (See Fig. 1)
C: basic load rating (N)
fT: temperature factor (See Fig. 2)
P: acting load (N)
fC: contact factor (See Fig. 3)
fW: load factor (See Fig. 4)
For rotary and reciprocating motion
For reciprocating motion
Lh: lifespan time (hr)
S: stroke length (mm)
n: rotational speed per minute (rpm)
n1: strokes per minute (cpm)
dm: pitch circle diameter of ball bearing pitch ≒1.15 dr
Allowable values for rotary and reciprocating motion
DN≧dm・n+10・S・n1