(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Product Geometrical Property Specifications (GPS) - Surface properties: Contour curve method (excerpt from JIS B 0601: 2013)

GPS:Geometrical Product Specifications

Explanation

Surface properties

The shape characteristics of a machined surface such as roughness or swell, or scratches are called in general terms the “surface properties”.
In JIS, the former “Surface texture drawing method” has been significantly revised, and published as “Surface property drawing method” (JIS B 0031: 2003).
Surface property parameters is a general name for contour curve parameters, motif parameters and parameters relating to load curves.

Contour curve method

The measurement method where the outline of the machined surface is traced with the stylus of a stylus type surface roughness measuring machine, and the obtained contour curve is displayed using the parameters found based on that curve is called the contour curve method.
Of the surface property parameters, the contour curve parameters include the roughness parameter, the waviness parameter and the sectional curve parameter, and surface properties are expressed through data processing of these parameters.

Contour curve parameter

Max. height of contour curve (Rz)
Sum of the maximum value of the contour curve mountain height Zp and the maximum value of the valley depth Zv in the standard length

Contour curve parameter_1

Notes

  • *Max. height of contour curve (example of roughness curve): drawn with reference to JIS

Arithmetic mean height of contour curve elements (Ra)
Average of absolute values in standard length
Contour curve parameter

Contour curve parameter_2

Notes

  • *Arithmetic mean height of contour curve (example of roughness curve): drawn with reference to JIS

Differences in parameter symbols (excerpt from JIS B 0601: 2013)

Surface properties parameters (example of roughness parameter)
JIS B 0601:2013 item
(For details refer to JIS text)
JIS B 0601:2013 parameters JIS B 0601:1994 and JIS B 0660:1998 symbols JIS B 0601:2013 symbols Contour curve length
Evaluation length ln Standard length a)
4.1.1 Max. mountain height of contour curve Max. mountain height of roughness curve Rp Rp b)
4.1.2 Max. valley depth of contour curve Max. valley depth of roughness curve Rm Rv b)
4.1.3 Max. height of contour curve Max. height roughness Ry Rz b)
4.1.4 Average height of contour curve elements Average height of roughness curve elements Rc Rc b)
4.1.5 Max. section height of contour curve Max. section height of roughness curve Rt b)
4.2.1 Arithmetic mean height of contour curve Arithmetic mean roughness Ra Ra b)
4.2.2 Root mean square height of contour curve Root mean square roughness Rq Rq b)
4.2.3 Contour curve skewness Roughness curve skewness Sk Rsk b)
4.2.4 Kurtosis of contour curve Kurtosis of roughness curve Mean length of roughness curve elements Rku b)
4.3.1 Mean length of contour curve elements No. of peak counts based on roughness curve element Sm RSm b)
4.3.2 No. of peak counts based on contour curve element Root mean square of roughness curve RPc b) ー d) ー d)
4.4.1 Root mean square root slope of contour curve Square root slope △q R△q b)
4.5.1 Load length ratio of contour curve Load length ratio of roughness curve tp Rmr(c) b)
4.5.3 Section level difference of contour curve Section level difference of roughness curve Rδc b)
4.5.4 Relative load length ratio Relative load length ratio of roughness curve Rmr b)
Appendix JA Ten point average roughness
(Deleted from ISO 4287:1997)
Rz Rzjis c)

Notes

  • *In the equivalent international standard, relative load length in 1984 edition is specified as tp, but tp is the load length ratio. Here, the error has been corrected.
  • a) Standard lengths for roughness, waviness and sectional curve parameters are respectively, lr, lw and lp. Lp is identical to ln.
  • b) The parameters are defined for three types of contour curves: sectional curves, waviness curves and roughness curves. This table indicates only roughness parameters.
  • c) Ten-point mean roughness is a JIS-only roughness parameter, not compatible with sectional curve and waviness curve.
  • d) Length is L, and L is 10 mm unless there is some special instruction.

PDF list