(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Radial Bearings (0 Class) Tolerance and Tolerance Values (Excerpt from JIS B 1514-1:2017)

Radial Bearings (0 Class) Tolerance and Tolerance Values (Excerpt from JIS B 1514-1:2017)

Inner ring

Unit: μm


(mm)
t△dmp tVdsp tVdmp tKia t△Bs tVBs
Diameter series Starter bearing Matched bearing(1)
Exceeds or below U L 9 0, 1 2, 3, 4 U L U L
- 0.6 0 -8 10 8 6 6 10 0 -40 - - 12
0.6 2.5 0 -8 10 8 6 6 10 0 -40 - - 12
2.5 10 0 -8 10 8 6 6 10 0 -120 0 -250 15
10 18 0 -8 10 8 6 6 10 0 -120 0 -250 20
18 30 0 -10 13 10 8 8 13 0 -120 0 -250 20
30 50 0 -12 15 12 9 9 15 0 -120 0 -250 20
50 80 0 ?15 19 19 11 11 20 0 -150 0 -380 25
80 120 0 -20 25 25 15 15 25 0 -200 0 -380 25
120 180 0 -25 31 31 19 19 30 0 -250 0 -500 30
180 250 0 -30 38 38 23 23 40 0 -300 0 -500 30
250 315 0 -35 44 44 26 26 50 0 -350 0 -500 35
315 400 0 -40 50 50 30 30 60 0 -400 0 -630 40
400 500 0 -45 56 56 34 34 65 0 -450 - - 50
500 630 0 -50 63 63 38 38 70 0 -500 - - 60
630 800 0 -75 - - - - 80 0 -750 - - 70
800 1000 0 -100 - - - - 90 0 -1000 - - 80
1000 1250 0 -125 - - - - 100 0 -1250 - - 100
1250 1600 0 -160 - - - - 120 0 -1600 - - 120
1600 2000 0 -200 - - - - 140 0 -2000 - - 140

Notes

  • (1) Compatible with individual inner rings produced as match bearings. Also compatible with inner rings with D≧50mm tapered holes.
  • t△dmp
    : (cylindrical hole) Dimensional tolerance between the intermediate size of the inner diameter (from two measuring points) and nominal dimension in an arbitrary cross section
    tVdsp
    : Tolerance (size of range) between the maximum and minimum values of the intermediate size of the inner diameter (from two measuring points) in an arbitrary cross section of a cylindrical or tapered hole
    tVdmp
    : Tolerance (size of range) between the maximum and minimum values of the intermediate size of the inner diameter (from two measuring points) in multiple arbitrary cross sections of a cylindrical hole
    t△Bs
    : (symmetrical system bearing ring) The size between two points of the inner ring width, and dimensional tolerance between nominal dimensions
    tVBs
    : (symmetrical system bearing ring) The size between two points of the inner ring width, and tolerance (size of range) between maximum and minimum values
    tKia
    : Radial runout of the inner diameter of the inner ring of the bearing assembly against the datum side of the linear shaft derived from the outer diameter of the outer ring

Outer ring

Unit: μm

D
(mm)
t△Dmp tVDsp(2) tVDmp(2) tKea t△Cs
t△C1s(3)
tVCs
tVC1s(3)
Open type Sealed bearing Shield bearing
Diameter series
Exceeds or below U L 9 0, 1 2, 3, 4 2, 3, 4 U L
2.5 0 −8 10 8 6 10 6 15 Depends on the tolerance value of t△Bs and tVBs against the same bearing diameter
2.5 6 0 −8 10 8 6 10 6 15
6 18 0 −8 10 8 6 10 6 15
18 30 0 −9 12 9 7 12 7 15
30 50 0 −11 14 11 8 16 8 20
50 80 0 −13 16 13 10 20 10 25
80 120 0 −15 19 19 11 26 11 35
120 150 0 −18 23 23 14 30 14 40
150 180 0 −25 31 31 19 38 19 45
180 250 0 −30 38 38 23 23 50
250 315 0 −35 44 44 26 26 60
315 400 0 −40 50 50 30 30 70
400 500 0 −45 56 56 34 34 80
500 630 0 −50 63 63 38 38 100
630 800 0 −75 94 94 55 55 120
800 1000 0 −100 125 125 75 75 140
1000 1250 0 −125 160
1250 1600 0 −160 190
1600 2000 0 −200 220
2000 2500 0 −250 250

Notes

  • (2) Compatible when using without a retaining ring.
  • (3) Compatible with groove ball bearings such as deep groove ball bearings and angular ball bearings.
  • t△Dmp
    : Dimensional tolerance between the intermediate size of the outer diameter (from two measuring points) and nominal dimension in an arbitrary cross section
    tVDsp
    : Tolerance (size of range) between the maximum and minimum values of the intermediate size of the outer diameter between two points in an arbitrary cross section
    tVDmp
    : Tolerance (size of range) between the maximum and minimum values of the intermediate size of the outer diameter (from two measuring points) in multiple arbitrary cross sections
    t△Cs
    : (symmetrical type bearing ring) The size between two points of the outer ring width, and dimensional tolerance between nominal dimensions
    tVCs
    : (symmetrical type bearing ring) The size between two points of the outer ring width, and tolerance (size of range) between maximum and minimum values
    tKea
    : Radial runout of the outer diameter of the outer ring of the bearing assembly against the datum side of the linear shaft derived from the inner diameter of the inner ring

Flange outer diameter

Unit: μm

D1
(mm)
t△D1s
(Non-positioning flange)
t△C1s tVC1s
Exceeds or below U L U L
6 +220 -36 Depends on the tolerance value of t△Bs and tVBs against the same bearing diameter.
6 10 +220 -36
10 18 +270 -43
18 30 +330 -52
30 50 +390 -62
50 80 +460 -74
80 120 +540 -87
120 180 +630 -100
180 250 +720 -115
250 315 +810 -130
315 400 +890 -140
400 500 +970 -155
500 630 +1100 -175
630 800 +1250 -200
800 1000 +1400 -230
1000 1250 +1650 -260
1250 1600 +1950 -310
1600 2000 +2300 -370
2000 2500 +2800 -440

Notes

  • t△D1s
    : The size between two points of the flange outer diameter on the outer ring, and dimensional tolerance between nominal dimensions
    t△C1s
    : The size between two points of the flange width on the outer ring, and dimensional tolerance between nominal dimensions
    tVC1s
    : The size between two points of the flange width on the outer ring, and tolerance between maximum and minimum values

PDF list