(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

Conversion procedure for mirror finish

For customers considering insourcing conversion for mirror finish
Are you having trouble with conversion procedures and the selection of tools to be used?

This page provides an easy-to-follow explanation with videos and images for the finish.

Conversion procedures

Procedure 1 Bead removal

Tips

Grind quickly with grinding power grit size. If the beads are less than 1mm across, grinding with a #150 is OK.

[Appropriate Rotational Speed]
Rotational speed should be between 6,000 rpm and 12,000 rpm.

Procedure 2 Smoothing

Tips

This is to prevent scratching after finishing. Twice the grit size of the disc used in bead removal should be used as a guide.

[Appropriate Rotational Speed]
The rotational speed should be between 6,000 rpm and 12,000 rpm.

Procedure 3 Glazing (intermediate finish)

Tips

This process is essential for a beautiful finish. It also shortens the working time and reduces "distortion" caused by "heat." Particularly effective when the object is a thin plate.

[Appropriate Rotational Speed]
The rotational speed should be between 3,000 rpm and 5,000 rpm.

Procedure 4 Mirror finish

Tips

"White Bar" is best for stainless steel, aluminum, and chrome plating, and "Blue Bar" is the optimal choice for brass, castings, forgings, and precious metals.

[Appropriate Rotational Speed]
The rotational speed should be between 3,000 rpm and 8,000 rpm.

Recommended Products

Bead removal / smoothing

For glazing (intermediate finish)

For mirror finish (felt discs)

For mirror finish (solid oil-based polishing material)

PDF list