(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Conventionally, cam followers and roller followers have been used largely in cam mechanisms in automatic and dedicated machinery. More recently, they have been used as guide rollers in machine tools, printing machines, machine presses, transfer machines, and conveyors. Let us take a look at their respective features.
A cam follower is a type of bearing with a highly rigid shaft that has a thick-walled outer ring and an internal roller known as a needle.
The needle works to enhance the rotational performance and can withstand high-speed rotations. Further, with a thicker outer ring than that of regular bearings, cam followers can be used in locations subject to impact loads and other loads.
Example 1: Cam mechanism
The diagram shows a mechanism by which rotations of the cam and reciprocating follower are converted to linear motion and a single-action clamp mechanism.
Example 2: Guide roller
Here the cam follower is used in place of a bearing.
The outer ring rotates in line with the linear motion of the linear guide.
Example 3: Transfer roller
Here the cam follower is used as a transfer roller.
The outer ring rotates to carry goods.
A roller follower is a highly rigid bearing with an internal roller known as a needle. Roller followers do not have shafts and thus allow for compact designs. As with cam followers, roller followers have a thick-walled outer ring, an inner ring, and a needle. As such, they can be used in locations subject to impact loads and locations that require high-speed rotations. As the length of the pins used to fix roller followers can be specified, there is no need to worry about the plate thickness of the counterpart.
Further, roller followers are largely divided into two types: separable types, in which the inner ring and outer ring can be separated, and non-separable types, in which the inner ring has been fixed with a side plate (seal). Roller followers come in various shapes and structures to cater to different uses.
Items compared | Separable type | Non-separable type |
---|---|---|
Bearing width tolerance | Large tolerance | Small tolerance |
When external force is applied to the side plate | The side plate is unlikely to move | The side plate is likely to move |
Use in U-shaped housing | ― | Favorable |
Use when fixed with studs | Favorable | ― |
Example 1: Transfer roller
To support pallets and steel sheets.
Example 2: Transfer roller
On both sides of slat conveyors.
Diverse variations enable proper use in line with the desired application.
Application | General | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Features | Hex socket head type | Screwdriver type | ||||||||||
Product description | ||||||||||||
Products of d3 to 10 have hex socket heads on the stud, while those of d12 to 20 have hex socket heads on both the stud and thread section. All types can be easily installed using a hex key. | These are cam followers with screwdriver heads on the stud. These are the standard types. | |||||||||||
Shape | Crown type | Flat type | Crown type | Flat type | ||||||||
Grease | General | Low dust gene-ration | Heavy duty | General | Low dust gene-ration | Heavy duty | General | Low dust gene-ration | General | Low dust gene-ration | ||
Selection criteria | Direction of motion*1 | Linear motion | ○ | ○ | ○ | ◎ | ◎ | ◎ | ○ | ○ | ◎ | ◎ |
Oscillating motion | ◎ | ◎ | ◎ | △ | △ | △ | ◎ | ◎ | △ | △ | ||
Rotational speed*2 | Low-speed rotation | ◎ | ○ | ○ | ◎ | ○ | ○ | ◎ | ○ | ◎ | ○ | |
High-speed rotation | ◎ | ○ | ○ | ◎ | ○ | ○ | ◎ | ○ | ◎ | ○ | ||
Dust | Low dust generation | ○ | ◎ | ○ | ○ | ◎ | ○ | ○ | ◎ | ○ | ◎ | |
Load*3 | Light duty | ◎ | ○ | ○ | ◎ | ○ | ○ | ◎ | ○ | ◎ | ○ | |
Heavy duty | ○ | ○ | ◎ | ○ | ○ | ◎ | ○ | ○ | ○ | ○ |
Application | Compact | Noise prevention | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Features | Precision type | Simple type | Resin type | Urethane type | ||||||
Product description | ||||||||||
These are small-diameter cam followers with extremely fine needles in the outer ring incorporated. They are ideally suited for use in electronic components and equipment, as well as office equipment. | These cam followers use ball bearings. They are well suited to the transfer of light duty goods and for use as guides. | In these types, resin has been press-fit into the cam follower. The resin absorbs shock in the counterpart and suppresses noise during rotation. | In these types, the cam follower has been coated in urethane. The urethane absorbs shock in the counterpart and suppresses noise during rotation. | |||||||
Shape | Flat type | Flat type | R type | Flat Type | R type | Flat Type | ||||
Grease | General | Low dust gene-ration | Heavy duty | General | General | General | General | General | ||
Selection criteria | Direction of motion*1 | Linear motion | ◎ | ◎ | ◎ | ◎ | ○ | ◎ | ○ | ◎ |
Oscillating motion | △ | △ | △ | △ | ◎ | △ | ◎ | △ | ||
Rotational speed*2 | Low-speed rotation | ◎ | ○ | ○ | ◎ | ◎ | ◎ | ◎ | ◎ | |
High-speed rotation | ◎ | ○ | ○ | ◎ | × | × | △ | △ | ||
Dust | Low dust generation | ○ | ◎ | ○ | ○ | ○ | ○ | ○ | ○ | |
Load*3 | Light duty | ◎ | ○ | ○ | ◎ | ◎ | ◎ | ◎ | ◎ | |
Heavy duty | △ | △ | ◎ | × | △ | △ | ○ | ○ |
*2
Please see the specification table on each product page for more detailed figures on rotational
speeds.
*3:
Please see the specification table on each product page for more detailed figures on loads.
Application | General | Noise prevention | Fixing pin | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Features | Separable type | Non-separable type | Urethane type | Roller follower pin | ||||||
Product description | ||||||||||
Separated into the inner ring, outer ring, and retainer. These are affordable options due to the simple structure. | These are non-separable roller followers on which side plates have been press-fit onto both sides of the inner ring. The manufacturer also offers heavy load types (crown) that can bear heavy loads. | These are non-separable roller followers coated with urethane, and are original MISUMI products. The urethane absorbs shock in the counterpart and suppresses noise during rotation. | These are original MISUMI roller follower pins. Please use them to fix roller followers in place. | |||||||
Shape | Crown type | Flat type | Crown type | Heavy load crown type | R type | Flat type | - | |||
Grease | General | Low dust generation | General | Low dust generation | General | General | General | - | ||
Selection criteria | Direction of motion*1 | Linear motion | ○ | ◎ | ○ | ○ | ○ | ○ | ◎ | - |
Oscillating motion | ◎ | △ | ◎ | ○ | ○ | ◎ | △ | |||
Rotational speed*2 | Low-speed rotation | ◎ | ○ | ◎ | ○ | ○ | ◎ | ○ | ||
High-speed rotation | ○ | ◎ | ○ | ○ | × | × | × | |||
Dustv | Low dust generation | ○ | ◎ | ○ | ◎ | ○ | × | × | ||
Load*3 | Light duty | ◎ | ○ | ◎ | ○ | ○ | ◎ | ○ | ||
Heavy duty | ○ | ○ | ○ | ○ | ◎ | × | × |
*2
Please see the specification table on each product page for more detailed figures on rotational
speeds.
*3:
Please see the specification table on each product page for more detailed figures on loads.
In addition to their general use in cam mechanisms and for the transfer of goods, urethane-coated cam followers and roller followers are recently being used inside ATMs and printers. Urethane’s high coefficient of friction ensures the smooth movement of banknotes and printed material when they are transferred inside and released from machines.
There seem to be more applications of cam followers and roller followers.
We look forward to hearing about how you are using these followers in your
designs.