(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

Browse a wide range of Omron Relays in MISUMI, including Industrial Relay, Relay Socket, Solid State Relay, Relay Terminals, and Other Relays

OMRON is one of the world's leading electronics companies in automation technology.
OMRON automatic devices are in high quality and manufactured with the latest technology.
Ranging from simple switches, types of relays, timers, counters, sensors, temperature control to modern program control devices.

View More Relays

Industrial Relays

Lead-use eliminated, safe for environment.
VDE standard (Germany) additionally acquired.

Industrial Relay

Relay Sockets

Popular optional products for relays: square sockets, round sockets.

Relay Socket

Solid State Relays

I/O solid state relay that can be equipped with model G7TC I/O relay terminal

Solid state relay

Relay Terminals

Easy-to-use and space saving terminal relay for 4-point output.

Other relays

Other Relays

Application for switching on high power relay using AC220 V 25 A.

Industrial Relay

Industrial Relays

  • Latching lever-included series for circuit check added to general purpose best-seller model MY.
  • Lead-use eliminated, safe for environment.
  • VDE standard (Germany) additionally acquired.
  • By changing AC/DC coil tape color, AC/DC specification identifiability is improved.
  • Added model MY (S) with latching lever for convenient circuit check.

Mini Power Relay MY

P/N: MY2N DC24

Truck icon From Same Day*

Safety Relay, G7S

Safety Relay, G7S

P/N: G7S-3A3B-E DC24

Truck icon From Same Day*

High-Power Relay, LY

High-Power Relay, LY

P/N: LY2N-D2 DC24

Truck icon From Same Day*

Safety Relay G7SA

Safety Relay G7SA

P/N: G7SA-2A2B DC24

Truck icon From Same Day*

Power Relay G7L

Power Relay G7L

P/N: G7L-2A-B DC12

Truck icon From Same Day*

Safety/Relay Unit G9SA

Safety/Relay Unit G9SA

P/N: G9SA-321-T30 AC/DC24

Truck icon From 3 Days

Small Size Power Relay MK

Small Size Power Relay MK

P/N: MK2P-2 AC100/110

Truck icon From 3 Days

Power Relay MM

Power Relay MM

P/N: MM2P AC100/(110)

Truck icon From 3 Days

Relay Sockets

  • Square sockets and round sockets are available in front connection and back connection type.
  • Finger protection type also available.
  • Retention brackets, crossover bar for model PYF also available.
  • Non-screw series added.

Option Product for Relay
Common Socket

P/N: P2RF-05-E

Truck icon From Same Day*

  • Relay socket for circuit boards

Relay Socket For Substrate P6B, P6C, P6D

P/N: P6B-04P FOR G6B

Truck icon From Same Day*

Solid State Relays

  • Small, slim SSR with integrated radiator.
  • Non-zero cross type also available, suitable for a wide-range of uses.
  • RoHs compatible.
  • Output circuit surge voltage resistance improved due to surge pass feature (according to manufacturer's test conditions).
  • Small, slim shape.
  • DIN rail mounting and screw mounting possible.
  • UL, CSA, EN standards (TǕV certification) acquired.

Solid State Relays for
Heaters, G3PE

P/N: G3PE-215B-3 DC12-24

Truck icon From Same Day*

I/O Solid State Relay, G3TA

I/O Solid State Relay, G3TA

P/N: G3TA-OA202SZ DC12V

Truck icon From Same Day*

Solid State/Relay G3NA

Solid State/Relay G3NA

P/N: G3NA-205B AC100-120

Truck icon From Same Day*

Solid State / Relay, G3F / G3FD

Solid State / Relay, G3F /
G3FD

P/N: G3F-202SN AC100/110

Truck icon From Same Day*

Terminal Relays

  • Terminal cover for shock prevention.
  • Selection of relay equipped type and power MOSFET relay equipped type.
  • Includes operation display LED.
  • Built-in surge-absorbing diode.
  • Common use DIN rail mounting, screw mounting.
  • Includes relay removal tool.

Terminal Relay G6D-F4B /
G3DZ-F4B

P/N: G3DZ-F4B DC24

Truck icon From Same Day*

I/O Relay Terminal G7TC

I/O Relay Terminal G7TC

P/N: G7TC-IA16 AC100/110

Truck icon From 3 Days

Terminal Relay G6B-4□□ND

Terminal Relay G6B-4□□ND

P/N: G6B-4BND DC5

Truck icon From Same Day*

I/O Terminal P7TF-IS16 / OS16 / OS08

I/O Terminal P7TF-IS16 /
OS16 / OS08

P/N: P7TF-IS16 24V DC

Truck icon From 3 Days

Terminal Relay G6B-4CB

Terminal Relay G6B-4CB

P/N: G6B-4CB DC12

Truck icon From Same Day*

OTHER RELAYS

Power relay G7Z

Power relay G7Z

P/N: G7Z-2A2B-11Z DC24

Truck icon From 3 Days

Power Relay, G7J

Power Relay, G7J

P/N: G7J-2A2B-B AC100/120

Truck icon From Same Day*

DC Power Relay (200A Type) G9EC-1

DC Power Relay (200A Type)
G9EC-1

P/N: G9EC-1-B DC24

Truck icon From Same Day*

Stepping Relay Unit, G9B

Stepping Relay Unit, G9B

P/N: G9B-06 AC100

Truck icon From 4 Days

*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information. 
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!