(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

PISCO is a specialist manufacturer that develops, manufactures and
sells unique pneumatic equipment essential for industrial robots.


Explore a wide range of PISCO piping, control and vacuum components
including couplings, flow control valves, pressure control valves,
switching valves, vacuum generators, vacuum pads and air tubes.

Key Features of PISCO Pneumatic Equipment

precision

Accuracy and Safety: Accurate and suitable for semiconductor works that require high precision. Safety guaranteed by international manufacturing standard.

multiple

Variety: Wide range of pneumatic products that meet your different manufacturing and industrial requirements.

technology

New technologies: PISCO invents new pneumatic technologies to support industry growth, such as the shock absorber in air pressure regulator that helps extend equipment lifespan, or slot head speed control where user does not have to adjust the pressure frequently.

Pneumatics & Hydraulics icon Pneumatics & Hydraulics

  • Silencer one-touch built-in coupling type
  • Silencer one-touch
    built-in coupling type

    Part No. : ST4

    From SGD 6.31

    stockFrom 3 Days

    View Details
    • More than 1.5 times of flow for the same size.
    • Features:
      - Decrease the exhaust sound by mounting on the exhaust port of the equipment. - Excellent noise cancellation effect. - Ready to use one touch coupler, embedded type.

Vacuum Components icon Vacuum Components

  • Single Unit Type: Pipe shape, union straight type
  • Single Unit Type: Pipe shape,
    union straight type

    Part No. : VUH07-66A

    From SGD 18.00

    stockSame Day*

    View Details
    • Features:
      - Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad. - Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions. - No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Tubes icon Tubes

* "Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.

Need Any Assistance?
Customer Service

Contact us via our Inquiry Form
for assistance!