(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Support Units
Pipe, Tubes, Hoses & Fittings
Automation Components
Linear Motion
Rotation & Transmission Devices
Locating, Positioning, Jigs & Fixtures
Sensor Locating Parts
Tapes
Check out Special Discounted Prices on Promotional Stock Items!
Support Units-Support Side/Square/Mounting Hole Narrow Pitch/C-Value
Part Number | Lead Time | Price |
---|---|---|
C-BUFN10 | Same Day* |
From SGD 35.71
From SGD 10.71 (Price after 70% Discount) |
C-BUFN15 | Same Day* |
From SGD 39.75
From SGD 11.93 (Price after 70% Discount) |
Support Units-Fixed Side/Square/C-Value
Part No. : C-BSW10
From SGD 83.06
From SGD 24.92
(Price after 70% Discount)
Same Day*
Support Units-Fixed Side/Square/Mounting Hole Narrow Pitch/C-Value
Part No. : C-BSFW12
From SGD 85.24
From SGD 25.57
(Price after 70% Discount)
Same Day*
Part No. : PACK-MSWTJ
From SGD 116.55
From SGD 11.66
(Price after 90% Discount)
Same Day*
Part Number | Lead Time | Price |
---|---|---|
PACK-NPA21 | Same Day* |
From SGD 42.00 From SGD 5.04 (Price after 88% Discount) |
PACK-NPA22 | Same Day* |
From SGD 42.00 From SGD 4.45 (Price after 89% Discount) |
PACK-NPA26 | Same Day* |
From SGD 60.90 From SGD 6.08 (Price after 90% Discount) |
Solid Disk Handwheels/Retractable Handle/Cost Efficient Product
Part Number | Lead Time | Price |
---|---|---|
C-PHSFM125 | Same Day* |
From SGD 50.59
From SGD 8.60 (Price after 83% Discount) |
C-PHSFM200 | Same Day* |
From SGD 67.22
From SGD 12.77 (Price after 88% Discount) |
Screw-In Casters - Medium Load - Wheel Material: Polypropylene - Swivel Type
Part No. : C-CTNJ125-P
From SGD 16.28
From SGD 2.77
(Price after 83% Discount)
Same Day*
Part No. : CLDM12-40-M
From SGD 14.83
From SGD 4.45
(Price after 70% Discount)
Same Day*
Flanged Linear Bushings/Double Type/Cost Efficient Product
Part Number | Lead Time | Price |
---|---|---|
C-LHFRW35 | Same Day* |
From SGD 63.88
From SGD 11.50 (Price after 82% Discount) |
C-LHFRW40 | Same Day* |
From SGD 82.34
From SGD 17.29 (Price after 79% Discount) |
Housing Units - Wide Blocks- Double / Medium Long / Long
Part No. : SLHBBW25
From SGD 76.77
From SGD 23.03
(Price after 70% Discount)
Same Day*
Part No. : JZB18-25
From SGD 2.18
From SGD 0.65
(Price after 70% Discount)
Same Day*
Low Dust Generation Grease Filled Ball Bearing
Part No. : SBC6903ZZ
From SGD 18.92
From SGD 11.35
(Price after 40% Discount)
Same Day*
Low Dust Generation Grease Filled Ball Bearing
Part No. : SBC6203ZZ
From SGD 20.86
From SGD 12.51
(Price after 40% Discount)
Same Day*
Silicon Rubber / Urethane Molded Bearings - Threaded Arc
Part No. : UMBWRH4-16
From SGD 17.01
From SGD 11.91
(Price after 30% Discount)
Same Day*
Bearings with Housings - Standard with Pilot, Retained
Part No. : BGCR6007ZZ
From SGD 54.92
From SGD 38.44
(Price after 30% Discount)
Same Day*
Bushings for Locating Pins - Straight, Standard / Thin Wall
Part No. : JBAM6-5
From SGD 6.73
From SGD 1.35
(Price after 80% Discount)
Same Day*
Locating Pins Straight Round Type - Standard Type
Part No. : CUG5-20
From SGD 16.87
From SGD 1.52
(Price after 91% Discount)
Same Day*
Contact Probes and Receptacles-NPM125 Series/NRM125 Series/C-Value
Part No. : NPM125-C
From SGD 161.70
From SGD 29.11
(Price after 82% Discount)
Same Day*
Contact Probes and Receptacles-NPM156 Series/NRM156 Series/C-Value
Part No. : NPM156-C
From SGD 208.95
From SGD 35.52
(Price after 83% Discount)
Same Day*
Small-Diameter Proximity Sensor [E2E]
Part No. : E2E-S04SR8-WC-B1 2M
From SGD 92.32
From SGD 73.86
(Price after 20% Discount)
Same Day*
All Stainless Steel Body Proximity Sensor
Part No. : E2EF-QX7D1 2M
From SGD 263.34
From SGD 210.67
(Price after 20% Discount)
Same Day*
Rotary Encoder, Incremental Type, General-Purpose Type
Part No. : E6B2-CWZ1X 1000P/R 2M
From SGD 384.78
From SGD 307.82
(Price after 20% Discount)
Same Day*
Groove Type Cord Withdrawal Type Photo / Micro-Sensor (Modulated Light)
Part No. : EE-SPX304-W2A 1M
From SGD 75.63
From SGD 60.50
(Price after 20% Discount)
Same Day*
Tapes
Scotch R Crepe Paper Masking Tape
Part No. : 214-3MNE-6X50
From SGD 6.06
From SGD 4.24
(Price after 30% Discount)
Same Day*
Order & Receive your Items Fast!
Check out other discounted items
up to 93% off!
*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!