(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Browse by Category
Part No. : TT-15 From SGD 18.85 From SGD 16.02
Part No. : DH-50 From SGD 26.08 From SGD 22.17
Spiral Tap for Aluminum AL+SP/AL-SP
Part No. : ASHMR010O From SGD 26.00 From SGD 22.10
Point Tap for Difficult-to-Cut Materials EH-PO
Part No. : EPHMR3.0G From SGD 17.77 From SGD 15.10
ALZ345 High-Efficiency Heavy Cutting End Mill for Aluminum
NS TOOL Part No. : ALZ345-1 From SGD 49.16 From SGD 41.79
MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
NS TOOL Part No. : MHR230R-0.2-R0.05-0.5-4 From SGD 90.32 From SGD 76.77
MRB230 MUGEN-COATING Long Neck Ball End Mill (for Deep Ribbing)
NS TOOL Part No. : MRB230-R0.05-0.3-4 From SGD 91.13 From SGD 77.46
RSE230 End Mill for Resin Clear Cut
NS TOOL Part No. : RSE230-0.2-0.6 From SGD 60.73 From SGD 51.62
Cutting Bit Cut Off Bit Holder (With Bit)
Part No. : K19S From SGD 157.96 From SGD 134.27
Form Rolling Automatic Sliding Knurling Tool Holder (for Diamond Knurling)
Part No. : KH1 From SGD 276.44 From SGD 234.97
BIG DAISHOWA SEIKI Part No. : CCGM090308FLA-H1 From SGD 18.83 From SGD 16.01
Carbide Tip for C-Cutter【1-10 Pieces Per Package】
BIG DAISHOWA SEIKI Part No. : CW1206A From SGD 34.01 From SGD 28.91
Long Shank Low Helix Groove A Type 60° Center Hole Drill CD-SL
Part No. : CDL1.0 From SGD 57.57 From SGD 48.93
High Helix Groove A Type 60° Center Hole Drill CE-S
Part No. : CE0.7 From SGD 19.50 From SGD 16.58
MUGEN-COATING 2-Flute Inner Radius Cutter MIR200
NS TOOL Part No. : MIR200-R0.3 From SGD 106.54 From SGD 90.56
Throw-away Tip for C-Cutter Mini
BIG DAISHOWA SEIKI Part No. : CM0402-ACP300 From SGD 19.55 From SGD 16.62
Part No. : T3-17W From SGD 7.06 From SGD 6.00
Part No. : TSB4-250 From SGD 17.30 From SGD 14.71
Part No. : 1560MS From SGD 235.18 From SGD 199.90
Part No. : TCS-0010 From SGD 6.50 From SGD 5.53
Part No. : FBH1-13X14 From SGD 42.89 From SGD 36.46
Screwdriver Set with Voltage Detector
Part No. : TED-526 From SGD 14.73 From SGD 12.52
Flathead Screwdriver Stand (Standard)
Part No. : 100-4 From SGD 23.63 From SGD 20.09
Replacement Screwdriver Set CD12
Part No. : CD12 From SGD 13.51 From SGD 11.48
Carbide Bar, Shank Diameter φ3 mm
Part No. : SB1A01 From SGD 19.58 From SGD 16.64
Carbide Bar Set, Shank Diameter φ3 mm
Part No. : SB3S From SGD 155.86 From SGD 132.48
A (Blue) Grindstone with Shaft (Shaft Diameter 6mm)
Part No. : MA-461P From SGD 18.40 From SGD 15.64
Micro Brush with Shaft (for Motorized Use, Shaft Diameter 3 mm)
Part No. : IMS-1.27 From SGD 67.42 From SGD 57.31
Single Item Block Gauge 1 Grade Equivalent Product
Part No. : GB1-05 From SGD 74.49 From SGD 63.32
Manual Scale, Flat Surface Scale Plate, for Purposes Other than Proof of Transaction
Part No. : 74459 From SGD 23.73 From SGD 20.17
High-Accuracy Digital Balance Compact Scale HT Series
Part No. : HT-300 From SGD 133.38 From SGD 113.37
Thickness gauge (leaf width 12.7 mm)
Part No. : 72M From SGD 71.77 From SGD 61.00
BIG DAISHOWA SEIKI Part No. : PJC20-10 From SGD 136.37 From SGD 115.91
BIG DAISHOWA SEIKI Part No. : SC-1 From SGD 35.37 From SGD 30.06
Centering Plate 'SUKEITA'【15 Pieces Per Package】
Part No. : SKE-1 From SGD 23.30 From SGD 19.81
'Curved Jaw-Type Locking Pliers' (with Wire Cutter)
Part No. : 130WR From SGD 19.23 From SGD 16.35
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!