(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

All Rotary Motion quality products are available at MISUMI.

Propel your production & industrial needs with Oriental Motor.
Trusted Japanese Brand for AC Motors, Steppping Motors & more with excellent quality.

In celebration of the e-commerce partnership between MISUMI & Oriental Motor,
Enjoy up to 30% OFF on over 36,000 products!

Search for Oriental Motor Items Easily

Search

Browse by Category

ori

AC Motors

ori

AC Servo Motors

30%

OFF

Tuning less AC Servo Motor Unit NX Series

image
Part Number Price Price After Discount
NXM45A SGD 868.00 SGD 607.60
NXM640A SGD 1,090.00 SGD 763.00
NXM410M SGD 1,329.00 SGD 930.30
NXM410A SGD 913.00 SGD 639.10
>
30%

OFF

Tuning Less AC Servo Motor NX Series Single Unit Motor

image
Part Number Price Price After Discount
NXM45M SGD 1,284.00 SGD 898.80
NXM620M SGD 1,456.00 SGD 1,019.20
NXM975A SGD 1,521.00 SGD 1,064.70
NXM640M SGD 1,507.00 SGD 1,054.90
>
ori

Stepping Motors

30%

OFF

High Torque 2-Phase Stepping Motor, Standard type, PKP Series

image
Part Number Price Discounted Price Savings
PKP235D15A-L SGD 110.00 SGD 77.00 SGD 33.00
PKP268D42A2-R2EL SGD 248.00 SGD 173.60 SGD 74.40
PKP268D28M SGD 351.00 SGD 245.70 SGD 105.30
PKP2913U40B SGD 407.00 SGD 284.90 SGD 122.10
>
30%

OFF

Stepping Motors, AZ Series

image
Part Number Price Discounted Price Savings
AZM98MC-HP15 SGD 2,843.00 SGD 1,990.10 SGD 852.90
AZM911AC SGD 752.00 SGD 526.40 SGD 225.60
AZD3A-KS3 SGD 2,187.00 SGD 1,530.90 SGD 656.10
AZM69AK SGD 669.00 SGD 468.30 SGD 200.70
>
ori

Rotary Encoders

25%

OFF

Rotary Encoder

image
Part Number Price Price After Discount
RE2AR3J SGD 141.19 SGD 105.89
RE2AR3M SGD 141.19 SGD 105.89
RE2AR3ML SGD 141.19 SGD 105.89
RE2HR3J SGD 172.43 SGD 129.32
RE2HR3JL SGD 172.43 SGD 129.32
RE2HR3M SGD 172.43 SGD 129.32
RE2HR3ML SGD 172.43 SGD 129.32
>
ori

Brushless Motors

30%

OFF

Brushless Motor Unit, BLH Series for DC Power Supply

image
Part Number Price Discounted Price Savings
BLHM450K-A SGD 290.00 SGD 203.00 SGD 87.00
BLHM5100K-GFS SGD 351.00 SGD 245.70 SGD 105.30
BLHM230K-A SGD 268.00 SGD 187.60 SGD 80.40
BLHM015K-100 SGD 419.00 SGD 293.30 SGD 125.70
>
30%

OFF

Brushless Motor, Driver Single Unit, BLH Series

image
Part Number Price Discounted Price Savings
BLH2D15-K SGD 190.00 SGD 133.00 SGD 57.00
BLH2D50-K SGD 208.00 SGD 145.60 SGD 62.40
BLH2D50-KD SGD 256.00 SGD 179.20 SGD 76.80
BLH2D50-KR SGD 257.00 SGD 179.90 SGD 77.10
>
30%

OFF

Brushless Motor, Driver Single Unit, BMU Series

image
Part Number Price Discounted Price Savings
BMUD200-C SGD 354.00 SGD 247.80 SGD 106.20
BMUD120-A2 SGD 317.00 SGD 221.90 SGD 95.10
BMUD30-A2 SGD 275.00 SGD 192.50 SGD 82.50
BMUD60-C2 SGD 284.00 SGD 198.80 SGD 85.20
>
*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

Experience the MISUMI Advantage when you browse & order with us.