(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Browse by Category
Part No. : VN-3N-Y From SGD 12.70 From SGD 10.80
L Type Angle - 30 Type (30 mm Square / Neo-Gray)
Part No. : 30-1200-NG From SGD 20.00 From SGD 17.00
Shelf Component Single Vibration-Damping Brackets (Made of Stainless Steel)
Part No. : L From SGD 12.59 From SGD 10.70
Part No. : MES-SRE From SGD 4.69 From SGD 3.99
Part No. : TR-SC20-R From SGD 36.18 From SGD 30.75
Part No. : TR-C40B-DB From SGD 46.61 From SGD 39.62
Part No. : THC16A-TM From SGD 28.36 From SGD 24.11
Part No. : TRST9-DB From SGD 25.30 From SGD 21.51
Part No. : TOP-DBB From SGD 35.55 From SGD 30.22
Carrier Spare Casters, Allowable Load 30.6-255 kgf
Part No. : TR-100J From SGD 30.74 From SGD 26.13
Part No. : 101N From SGD 255.30 From SGD 217.01
MKP Resin-Made Spillproof Cart
Part No. : MKP-158AC From SGD 324.30 From SGD 275.66
Stainless Steel Angle Wagon (SUS430)
Part No. : SUS4-511A From SGD 575.90 From SGD 489.52
Phoenix Wagon (Noise Suppression Type/standard) Height 600 mm
Part No. : PEW-662-YG From SGD 325.40 From SGD 276.59
Tool Wagon (with Drawers and Door)
Part No. : NTS-503N-W From SGD 953.98 From SGD 810.88
Tooling case storage holder 2-6 pieces
Part No. : NT-40-3 From SGD 78.70 From SGD 66.90
Auxiliary Table Height 600 mm/640 mm
Part No. : ELS-500 From SGD 331.70 From SGD 281.95
Part No. : LWSU45 From SGD 842.34 From SGD 715.99
Workpiece support stand Uniform Load 50 kg
Part No. : WS-1C-W From SGD 330.20 From SGD 280.67
Part No. : WM-64P-GN From SGD 25.01 From SGD 21.26
3MTM OPP Tape Side Tab Dispenser
3M Part No. : SD3-48 From SGD 35.63 From SGD 30.29
No.500 General-Purpose Double-Sided Adhesive Tape
Part No. : 500-15 From SGD 5.62 From SGD 4.78
Scotch R Crepe Paper Masking Tape
3M Part No. : 214-3MNE-6X50 From SGD 6.06 From SGD 5.15
Lead Removal Type Plastic Tape No.21
Part No. : 21-10Y From SGD 15.31 From SGD 13.01
Aluminum Stepladder (for Light Work / With Upper Frame and Leg Covers)
Part No. : TAU-2 From SGD 125.40 From SGD 106.59
Color Cone Red/Yellow/Green/Blue
Part No. : TCC-B From SGD 14.80 From SGD 12.58
Part No. : TPC-6Y-50 From SGD 164.10 From SGD 139.49
Safety Cushion (Half-Round, Semicylindrical, Striped)
Part No. : TAC-114 From SGD 19.81 From SGD 16.84
Safety Goggles wide view type sealed specifications
Part No. : TSG-005 From SGD 11.73 From SGD 9.97
Part No. : 4001113203 From SGD 26.21 From SGD 22.28
Sign Rope, 3-stranded 7.5 mm x10 m - 10 mm x 200 m
Part No. : R-1220T From SGD 18.70 From SGD 15.90
Light Comfortable, Anti-Slip Safety Shoes CF110/211
Part No. : CF110-23.5 From SGD 79.25 From SGD 67.36
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!